CLOSED COUPLED PUMP
Close-coupled pump motors offer a compact, space-saving design with fewer parts, reducing maintenance and installation time. The direct connection ensures improved efficiency, less wear, and lower operating costs, making them ideal for applications prioritizing space and energy efficiency.
EFFICIENT, RELIABLE PERFORMANCE FOR FLUID HANDLING
ABB Baldor-Reliance Close-Coupled pump motors are available in a wide variety of construction enclosures from industrial steel band open designs to harsh applications requiring totally enclosed cast iron design. Various mounting provisions from JM, JP and TCZ (West Coast Fit) are available as stock and custom.
TECHNICAL DATA
Up to 75 Hp
Power range 1 - 75 Hp (.75 - 56kW)Frame size >365JP
NEMA frame 143(JM, JP, TCZ) to 365JPProtection IP23 or IP44
for either internal or outdoor environmentsProtection Class H
insulation system for maximum reliabilityMeets NEMA Premium
efficiency requirementsWarranty 3 years
on NEMA Premium efficient motorsEXPLORE THE KEY FEATURES AND BENEFITS
<p>ABB Baldor-Reliance close-coupled pump motors are specially designed for direct mounting to pumps, offering high efficiency, durability, and alignment-free installation for reliable operation in demanding industrial applications.</p>
Fit for purpose
<p>Motor flange and shaft designed to support pump unit for direct mounting with Type JM, JP or TCZ (West Coast Fit) shaft designs.</p>Versatile
<p>Available in ODP (IP23) or TEFC (IP44) enclosures, with rolled steel or durable cast-iron construction—choose the ideal fit for your pumping equipment.</p>Ease of maintenance
<p>Oversized conduit box makes it easy to install, connect and conduct maintenance for extended performance.</p>Extended motor life
<p>Performance enhancing features that make ABB the #1 NEMA motor brand.</p>Inverter Duty
<p>ABB Baldor-Reliance three phase motors are suitable for inverter use per NEMA MG1 Part 31.4.4.2.</p>Bearings
<p>Oversized ball bearings with a locked drive-end (DE) bearing, designed for the pumping industry. Engineered for versatile mounting in any configuration.</p>Energy Efficient
<p>ABB Baldor-Reliance motors meet or exceed all efficiency requirements for US, Canada and Mexico regulations.</p>DISCOVER ABB'S INNOVATIVE SOFTWARE AND TOOLS
<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>
ABB Baldor-Reliance Motor Catalog
Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.
Configure your motor
ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs.
Compare your motor
This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.
Upgrade your motor
Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.