JET PUMP
These jet pump motors deliver versatile, reliable performance, making them an ideal choice for a wide range of water pumping needs, from residential to light industrial applications.
BUILT WITH PURPOSE. TRUSTED FOR PERFORMANCE
ABB Baldor-Reliance jet pump motors are durable, high-performance motors in single-phase and three-phase designs, perfect for residential, agricultural and light industrial water systems. They offer high starting torque, thermal overload protection and quiet operation through dynamic balancing that extends bearing life. Engineered by ABB, these motors are built for reliability and easy maintenance, making them ideal for demanding jet pump applications.
TECHNICAL DATA
Up to 3Hp
Power range 1/3-3Hp (.25-2.2kW).Frame size 56J
NEMA frame 56J for jet pumps.Protection IP23 or IP44
for either internal or outdoor environments.EXPLORE THE KEY FEATURES AND BENEFITS
ABB Baldor-Reliance Jet pump motor are available in open drip proof or totally enclosed industrial steel band constructions. Motor construction can be tailored for specific applications and industries such as food processing, washdown applications or explosion proof enclosures for pumps in hazardous areas.
Fit for purpose
56J jet pump motor uses a threaded shaft to securely connect the motor to the pump. This ensures proper torque transfer between the motor and pump, allowing for reliable operation.Versatile
Available in ODP (IP23) or TEFC (IP44) enclosures, single or three phase with sturdy rolled steel construction.Easy setup
Slotted opposite DE shaft for easy installation.Small package
ODP (open drip proof) enclosure optimizes airflow design and provides higher power in smaller package.Inverter Duty
ABB Baldor-Reliance three phase motors are suitable for inverter use per NEMA MG1 Part 31.4.4.2.Bearings
Dynamically balanced rotor reduces noise and extends motor bearing life.Corrosion resistant
Corrosion resistant stainless steel shaft extensions.DISCOVER ABB'S INNOVATIVE SOFTWARE AND TOOLS
<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>
ABB Baldor-Reliance Motor Catalog
Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.
Configure your motor
ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs.
Compare your motor
This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.
Upgrade your motor
Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.