VERTICAL HOLLOW SHAFT TEFC FIRE PUMP

Built for vertical turbine fire pump systems, these motors deliver reliable performance with minimal maintenance—ideal for mission-critical fire protection applications.

TRUSTED BY OPERATORS, PREFERRED BY MAINTENANCE

ABB Vertical Hollow Shaft (TEFC) Fire Pump motors are purpose-built for vertical turbine fire pump systems, providing reliable water flow for standpipe, sprinkler, hydrant and chemical suppression systems. Featuring a hollow shaft connection for simplified alignment and easier maintenance compared to standard vertical pump motors, the TEFC ensures dependable performance when reliability matters most.

TECHNICAL DATA

Built with TEFC (Totally Enclosed Fan Cooled) construction for reliable operation in demanding environments, these fire pump motors deliver efficient cooling and superior protection against moisture and contaminants—ideal for vertical turbine fire pump systems in commercial, municipal and industrial applications.

Up to 350Hp

Power range 7.5 – 350Hp (5.6– 261kW).

Frame size 449TP

NEMA frame 213TP to 449TP.

Machined for 175%

extra high thrust capacity on 360 frames and above.

Meets UL listed

fire pump motors installed per NFPA-20.

Insulation Class F

Class B rise at full load.

Paint RAL3002

Exterior red epoxy paint for visibility and standardization.

EXPLORE THE KEY FEATURES AND BENEFITS

ABB’s Vertical Hollow Shaft (VHS) fire pump motors are engineered for dependable performance, long-term reliability and efficient operation in critical fire protection and emergency water supply systems.

Fit for purpose

Designed for vertical turbine fire pump duty, ensuring consistent, dependable operation when system reliability is paramount.

Drop-in design

Designed to replace standard NEMA frame vertical hollow shaft motors. Machined for 175% extra high thrust capacity on 360 frames and above.

Safety

Vertical lifting provisions for ease of installation.

Extended motor life

Designed for severe-duty environments with durable cast iron construction, Class F insulation and space heaters for harsh enviornments.

Inverter Duty

Suitable for inverter use per NEMA MG1 Part 31.4.4.2.

Energy Efficient

Meets NEMA Premium® efficiency requirements for US, Canada and Mexico regulations.

Reliable

Features UL listing, a non-reverse ratchet design to prevent motor and pump from spinning backward and extra-high thrust capacity for enhanced durability.

DISCOVER ABB'S INNOVATIVE SOFTWARE AND TOOLS

<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>

ABB Baldor-Reliance Motor Catalog

Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.

Configure your motor

ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs. 

Compare your motor

This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.

Upgrade your motor

Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today. 

RELATED DOCUMENTS

How motor upgrades can improve pump system efficiency

An industrial facility can reduce electricity costs associated with its pumping systems by reducing the pumping system flow rate, lowering the operating pressure, operating the system for a shorter period each day and, perhaps most importantly, improving the system’s overall efficiency.

ABB Ability Smart Sensor Condition monitoring for motors

Changes in temperature and vibration can indicate potential problems in equipment. Yet monitoring low voltage motors is considered expensive and often overlooked, leaving problems unnoticed until the motor fails. ABB now makes it easier and safer to know how your motor feels.

RELATED VIDEOS

RELATED MOTORS

Vertical Hollow Shaft WP1 Fire Pump

ABB

Built for vertical turbine fire pumps, these motors deliver reliable water flow with minimal maintenance—ideal for critical fire protection and emergency service applications.

Fire pump motor

ABB Baldor-Reliance®

Fire pump motors deliver the high reliability, endurance and performance needed to power critical fire protection systems and meet stringent safety standards.

Vertical solid shaft

ABB Baldor-Reliance®

ABB Baldor-Reliance Vertical P-base solid shaft pump motor delivers dependable power for a wide range of pump applications.