VERTICAL HOLLOW SHAFT (VHS) TEFC FIRE PUMP MOTORS

Built with TEFC construction for reliable performance in demanding conditions, VHS fire pump motors provide efficient cooling and superior protection against moisture and contaminants—ideal for vertical turbine systems in commercial, municipal, and industrial applications.

EFFICIENT. RELIABLE. BUILT FOR VERTICAL PERFORMANCE.

ABB’s HP100 motors are specifically engineered for vertical solid shaft pumping applications, delivering reliable, efficient performance in a wide range of demanding environments. Designed with robust construction and optimized for standard thrust loads, the HP100 offers dependable operation with minimal maintenance, making it a strong choice for water treatment, industrial processing, and other vertical pumping systems.

 

Built to ABB’s exacting quality standards, the HP100 combines mechanical strength, electrical efficiency, and long service life to meet the operational needs of today's vertical pumping applications.

TECHNICAL DATA

HP100 is a normal thrust vertical pump motor.

Up to 250Hp

<p>Power range 3 - 250Hp (2.2 - 186kW).</p>

Frame size 440T

<p>NEMA frame 180T - 440T.</p>

Ingress Protection IP55

<p>for harsh environments.</p>

Insulation Class F

<p>at 1.15SF, NEMA Class B temp rise at 1.0SF.</p>

Warranty 3 year

<p>on NEMA Premium efficient motors.</p>

EXPLORE THE KEY FEATURES AND BENEFITS

<p>The ABB HP100 features a durable, high-efficiency design optimized for standard thrust loads in vertical solid shaft pump applications, ensuring reliable operation and long service life.</p>

Fit for purpose

<p>Suitable for vertical turbine pumps, they are available with standard thrust load options to deliver years of uninterrupted service.</p>

Energy Efficient

<p>HP100 motors comply with NEMA Premium standards and meet regulatory requirements for the US, Canada, and Mexico.</p>

Safety

<p>Vertical lifting provisions for ease of installation. Class I, Division 2, Groups A,B,C,D.</p>

Extended motor life

<p>Built for severe-duty use, this motor is constructed in all cast iron with zinc-plated hardware, epoxy paint, and a stainless steel nameplate for lasting reliability.</p>

Inverter Duty

<p>Inverter duty per NEMA MG1 Part 31 (VT 20:1. CT 4:1).</p>

Bearings

<p>Inpro seals at the drive end, with a thrust bearing on the outboard side (ODE), ensure optimal protection and performance.</p>

DISCOVER ABB'S INNOVATIVE SOFTWARE AND TOOLS

<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>

ABB Baldor-Reliance Motor Catalog

Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.

Configure your motor

ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs. 

Compare your motor

This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.

Upgrade your motor

Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today. 

RELATED DOCUMENTS

ABB completes acquisition of Siemens low voltage NEMA motor business

The line of horizontal and vertical induction severe duty and general purpose motors will be re-branded as ABB

How motor upgrades can improve pump system efficiency

An industrial facility can reduce electricity costs associated with its pumping systems by reducing the pumping system flow rate, lowering the operating pressure, operating the system for a shorter period each day and, perhaps most importantly, improving the system’s overall efficiency.

ABB Ability Smart Sensor Condition monitoring for motors

Changes in temperature and vibration can indicate potential problems in equipment. Yet monitoring low voltage motors is considered expensive and often overlooked, leaving problems unnoticed until the motor fails. ABB now makes it easier and safer to know how your motor feels.

RELATED VIDEOS

RELATED MOTORS

LP100

ABB

The ABB LP100 is a vertical solid-shaft pump motor built for high-thrust and extra-high-thrust applications in demanding industrial settings, engineered to comply with API 610 standards.

Vertical P-base solid shaft

ABB Baldor-Reliance®

Rugged vertical P-base solid shaft motor delivers dependable power for a wide range of pump applications.

IEEE 841XL Vertical P-base

ABB Baldor-Reliance®

Engineered to meet the latest IEEE 841 standards, these VSS motors deliver smooth, efficient performance and superior internal protection—built to power through your toughest pumping challenges.