DIRTY DUTY PLUS

ABB Baldor-Reliance Dirty Duty motors are specifically engineered for environments requiring extra protection, including wet and washdown areas, corrosive settings, and marine applications.

BUILT FOR HIGHLY CORROSIVE ENVIRONMENTS

Dirty Duty Plus motors are designed for harsh environments, where conditions such as exposure to saltwater, moisture, and dust are common. These motors, designed to meet the standards of IEEE 45, offer enhanced protection and durability, ensuring reliable performance in marine applications such as pumps, fans, and machinery exposed to challenging environmental factors.

TECHNICAL DATA

Ingress protection IP56

includes labyrinth shaft seals, gasketed conduit box and cover.

Meets IEEE 45

on nameplate suitable for marine duty applications.

2 part epoxy paint system designed to pass 2000+ hours

salt fog test per ASTM B 117.

Power 1/2-10Hp

Foot mount (1/2-1Hp), C-face foot mount and footless designs (1/2-10Hp).

Suitable for use in 50°C

ambient with 1.0SF.

Corrosion-resistant 300 series

stainless shaft extension.

EXPLORE THE KEY FEATURES AND BENEFITS

Reliable

Built for highly corrosive environments.

Safety

Safety is our #1 priority with safe installation, connection, and operation, making our motors among the most reliable in the industry.

Inverter Duty

Suitable for inverter use per NEMA MG1 Part 31.4.4.2.

Bearing

Permanently lubricated, double-sealed ball bearings for ease of maintenance.

Rugged

Cast iron endplates and conduit box with robust rolled steel enclosure.

RELATED VIDEOS

RELATED MOTORS

SP4 Severe Duty

ABB Baldor-Reliance®

NEMA Super Premium® efficient motors in severe duty enclosure - the best just got better. Backed by 4-year warranty, this SP4 motor takes XEX and upgraded it to a higher efficient motor across-the-line or VFD driven.

SD100

ABB Motors

ABB SD100 cast-iron motors are used in severe duty applications that are designed and built for long, trouble-free life in harsh environments.

Marine Duty

ABB Baldor-Reliance®

Marine duty motors deliver energy efficiency and reliability above and below deck, meeting international standards and compliance requirements of major classification societies, including IEEE 45, the USCG, ABS, Lloyd’s Register, and DNV-GL.

DISCOVER ABB'S INNOVATIVE SOFTWARE AND TOOLS

<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>

ABB Baldor-Reliance Motor Catalog

Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.

Configure your motor

ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs. 

Compare your motor

This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.

Upgrade your motor

Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.