XEX

Severe Duty motors provide safe, long operating life, reliable performance and reduced energy consumption in the toughest applications.

THE INDUSTRY WORKHORSE

Severe Duty motors are installed in the most demanding applications. Rain or shine, these motors are expected to run to peak performance without disruptions. ABB Baldor-Reliance XEX motors offer exceptional durability, reliability and performance in harsh environments, consistently handling heavy workloads and demanding conditions while ensuring long-lasting efficiency.

TECHNICAL DATA

Designed for severe duty applications in the most demanding industries.

Up to 900Hp

Power range 1-900Hp (0.75-671kW).

Up to IP66

IP55 for frames up to L449; IP66 for 586/7/8 frames.

Meets Division 2

Class I Groups A,B,C,D.

Up to 588

NEMA frame size (143T-588).

Meets NEMA Premium®

efficiency requirements.

Up to 200Hp

for C-Face motors; up to 25Hp on footless motors.

EXPLORE THE KEY FEATURES AND BENEFITS

<p>ABB Baldor-Reliance XEX premium construction motors include features designed to protect against contamination, moisture, vibration and demanding duty cycles.</p>

Safety

<p>From ease of installation to safe and reliable operation, these motors are certified to be used in hazardous locations (Division 2, Class I).</p>

Extended motor life

<p>Performance enhancing features that make ABB the #1 NEMA motor brand.</p>

Reliable

<p>Designed to protect against contamination, moisture, vibration and demanding duty cycles.</p>

Rugged

<p>Heavy duty cast iron frames construction (frame, endplates, conduit box and fan cover) for durability.</p>

Regreasable Bearings

<p>Regreasable bearings on all frame sizes.</p>

Inverter Duty

<p>Suitable for inverter use per NEMA MG1 Part 31.4.4.2.</p>

ABB Ability

<p>Compatible with ABB Ability smart sensor for condition monitoring.</p>

RELATED VIDEOS

\

RELATED MOTORS

SP4 Severe Duty

ABB Baldor-Reliance®

NEMA Super Premium® efficient motors in severe duty enclosure - the best just got better. Backed by 4-year warranty, this SP4 motor takes XEX and upgraded it to a higher efficient motor across-the-line or VFD driven.

SD100

ABB

ABB SD100 cast-iron motors are used in severe duty applications that are designed and built for long, trouble-free life in harsh environments.

SD200

ABB

ABB SD200 motors are the next generation line of motors designed and built to operate under the harsh environments found in the oil and gas, petrochemical, pulp and paper, grain handling and more.

DISCOVER ABB'S INNOVATIVE SOFTWARE AND TOOLS

<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>

ABB Baldor-Reliance Motor Catalog

Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.

Configure your motor

ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs. 

Compare your motor

This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.

Upgrade your motor

Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.