WHITE WASHDOWN FEATURES

White Washdown Feature motors are durable cast iron motors, designed for wet, humid environments where light washdown is required.

MINIMIZING CORROSION

ABB Baldor-Reliance White Washdown Features motors are built for harsh environments, delivering corrosion resistance, energy efficiency and easy maintenance.

 

Made from rugged cast iron for higher power applications, they provide reliable, long-lasting performance in washdown environments and are suitable for a variety of industries, including food processing, pharmaceuticals, water treatment and more.

TECHNICAL DATA

Splash Zone 2: Direct contact with food products is not expected with the potential that liquids used in processing or cleaning may come into contact with the equipment. Equipment must be able to withstand regular or frequent washdowns.

Up to 150Hp

<p>Power range 5 – 150Hp (3.7 – 112kW).</p>

Up to 447TSC

<p>NEMA Frame 254T – 447TSC.</p>

Ingress Protection IP55

<p>for light washdown.</p>

Warranty 3-year

<p>and designed for longevity.</p>

Meets NEMA Premium®

<p>efficiency requirements (NEMA Premium 4 for 100-150Hp).</p>

EXPLORE THE KEY BENEFITS

Corrosion is a significant issue in the food and beverage industry and that is why at ABB we continually improve our designs to ensure corrosion is minimized.

Corrosion resistant & easy to clean

Corrosion-resistant 300 series stainless steel hardware and shaft extension, two-part epoxy finish that is five times more resistant to corrosion and chipping than standard paint.

Durable

Rugged cast iron construction for higher power applications needing washdown protection.

Superior protection

Sealed motor with neoprene gaskets, lip, v-ring seal on DE to keep moisture from entering the motor.

Easy maintenance

Simple maintenance with four removable condensation drain plugs for complete drainage, regardless of position to extend the life of the motor.

Bearings

Double-sealed ball bearings requiring no maintenance.

Inverter Duty

Suitable for inverter use per NEMA MG1 Part 31.4.4.2.

\

RELATED DOCUMENTS

Evolution of ABB Baldor-Reliance washdown motors

Since the creation of the White Washdown motor in the mid 1980s, the ABB Baldor-Reliance line of motors has been on the cutting-edge for food processing solutions.

Food safety and technological advances in electric motors

ABB, with over one million washdown motors installed in the food industry, designs technology that supports energy sustainability, food safety and regulatory compliance, while collaborating with industry experts to enhance food processing quality.

Washdown pump motors

ABB Baldor-Reliance line of washdown jet pump and close coupled pump motors are ideal for wet or humid environments, especially in food processing facilities where equipment is cleaned on a regular basis.

RELATED VIDEOS

\

RELATED MOTORS

White Washdown

ABB Baldor-Reliance®

White Washdown motors have been the workhorse of the food industry for over 40 years, providing reliability and energy cost savings.

Stainless Steel

ABB Baldor-Reliance®

ABB Baldor-Reliance Stainless Steel motors utilize corrosion-resistant materials to reduce the risk of violations due to inadequate equipment.

Paint Free

ABB Baldor-Reliance®

When an application requires cleaning solutions and light washdowns that could potentially compromise the surface of a painted motor, Paint Free motors are the answer.

DISCOVER ABB'S INNOVATIVE SOFTWARE AND TOOLS

<p>Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.</p>

ABB Baldor-Reliance Motor Catalog

Search our comprehensive list of ABB Baldor-Reliance motors and gain access to detailed product specifications, technical data and product documentation.

Configure your motor

ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs. 

Compare your motor

This Competitor Cross-Reference is intended to be used as a general reference tool for comparison of ABB Motors and Mechanical Inc. (fka Baldor Electric Company) (hereinafter referred to as "ABB MMI") products with other manufacturers’ products.

Upgrade your motor

Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.