FLAMEPROOF MOTORS
High voltage flameproof induction motors deliver great performance, reliability and safety for applications in hazardous areas.
MAXIMUM SAFETY FOR APPLICATIONS IN POTENTIALLY EXPLOSIVE ATMOSPHERES
High voltage flameproof motors are designed to withstand the pressure caused by an internal explosion without incurring any damage as well as prevent flame propagation outside of the enclosure.
Built on proven, robust designs, flameproof motors deliever high productivity in demanding applications. Combining compact size with high power density, efficiency, and safety, flameproof motors operate reliably even in harsh environments, including extreme temperatures, corrosive dust, and high humidity.
With highest safety standard, our flameproof motors are certified for gas groups IIB and IIC and meet all relevant international standards, including IEC, European (EN) and ATEX and the most important specifications for the oil and gas industry.
OUR FLAMEPROOF MOTORS OFFERING
Rib cooled flameproof motor
- Rib cooled flameproof motor
- Tube cooled flameproof motor
Maximum safety standard and operational simplicity for Zone 1 applications in the oil and gas industry.
TECHNICAL DATA - RIB COOLED FLAMEPROOF MOTOR
Up to 1.6 MW
<p>power range</p>Up to 11 kV
<p>voltage</p>UP TO IP66
<p>protection class</p>UP TO 18 poles
<p>number of poles from 2 to 18</p>UP TO 500 mm
<p>shaft height</p>UP TO 50 / 60 Hz or VSD
<p>frequency</p>cooling IC 411, IC 416
<p> </p>Operation DOL / VSD
<p>Direct on line (DOL), Variable speed drive (VSD)</p>Ex protection Ex db, Ec db eb, Ex tb, Ex db | Mb
<p> </p>Gas / dust group I, IIB, IIC, IIIC
<p> </p>Enclosure material Cast iron
<p> </p>Mounting Horizontal or vertical
<p> </p>TUBE COOLED FLAMEPROOF MOTOR
The perfect high power customized solution ensuring efficiency, reliability and safety in all conditions.
TECHNICAL DATA - TUBE COOLED FLAMEPROOF MOTOR