RIB COOLED MOTORS
Rib cooled motors offer easy configurability and built-in serviceability throughout the product life cycle.
HIGH POWER DENSITY AND EASY CONFIGURABILITY
High voltage rib cooled motors combine compact design with high power density, delivering excellent reliability, efficiency, and ease of maintenance. Designed for long-term performance, they offer flexible configurations and built-in serviceability throughout the entire product life cycle.
Rib cooled motors are available for both direct-on-line (DOL) and variable speed drive (VSD) operation for an even higher levels of energy efficiency.
Rib cooled motors provide a high efficiency solution across a broad range of applications and industries. Typical uses include pumps, fans, blowers, compressors, conveyors, saws, and mills. They are widely deployed in demanding sectors such as oil and gas, mining, water, metals, chemical, and pulp and paper.
OUR RIB COOLED MOTORS OFFERING
IEC AND NEMA (electrical) version
- IEC AND NEMA (electrical) version
- Exclusive NEMA version
Rib cooled motors deliver high efficiency performance for applications from pumps and compressors to conveyors and mills, with proven reliability in demanding industries such as oil and gas, mining, water, metals, chemicals, and pulp and paper.
TECHNICAL DATA - IEC AND NEMA (ELECTRICAL) VERSION
Rib cooled motors are available as IEC and NEMA (electrical) versions.
Up to 2,24 MW
<p>power range</p>Up to 11,5 kV
<p>voltage</p>UP TO IP66
<p>protection class</p>UP TO 12 poles
<p>number of poles from 2 to 12</p>UP TO 560 mm
<p>shaft height</p>UP TO 50 / 60 Hz or VSD
<p>frequency</p>cooling Air cooled, External air cooled
<p> </p>Operation DOL / VSD
<p>Direct on line or Variable speed drive</p>Ex protection Ex ec, Ex eb, Ex pzc, Ex pxb
<p> </p>Ambient -20°C to 40°C
<p>as an option down to -55°C and up to 60°C</p>Enclosure material Cast iron
<p> </p>Mounting Horizontal or vertical
<p> </p>EXCLUSIVE NEMA VERSION
TECHNICAL DATA - EXCLUSIVE NEMA VERSION
Rib‑cooled motors (NEMA version) for the North American markets.