IEC 61850 PROTOCOL FOR SUBSTATION AND SWITCHBOARD AUTOMATION WITH AC500

AC500 as freely programmable IEC 61850 controller, gateway or IED (Intelligent Electronic Device) can precisely control and monitor all levels of automation in switchboard, substation and process, and connect them via IEC 61850 or interface to the outside sphere of automation.

 

AC500 can also help to modernize and digitalize an existing and aging infrastructure.

CONTINUOUS MONITORING AND CONTROL

For modernizing and digitalization of both existing and aging infrastructure

Power Renewables, Energy distribution, Electrification, Infrastructure

EMPOWER SUBSTATION AUTOMATION WITH INTEGRATED IEC 61850 PROTOCOL

The IEC 61850 protocol in the Automation Builder engineering environment enables seamless and modern substation automation using the AC500 V3 PLC. This system provides a highly versatile platform for acting as an Intelligent Electronic Device (IED), Remote Terminal Unit (RTU), or a controller for applications like load shedding.

SEAMLESS COMPATIBILITY ACROSS THE ENTIRE AC500 PRODUCT LINE

The fully integrated environment enables seamless automation and control as well as efficient engineering of IEC 61850 functionality. It is usable on AC500-eCo starting from PM5072 as well as on the full AC500 range of CPUs enabling effortless modernization and digitalization in substation automation with IEC 61850 integration.