CP400

The CP400 series comprises control panels from 3.5” to 10.4”. Some devices are in limited phase of life cycle. Please check the respective life cycle documents.

CP400 CONTROL PANELS

The CP400 series comprises control panels from 3.5” to 10.4”. Some of the devices are in limited phase of life cycle. Please check the respective life cycle documents below “Product update” for further information.

 

CP400 control panels offer effective standard HMI functionality such as

  • Alarm and event management
  • Graphics
  • Animation
  • Macro and ladder diagram functionality
  • Recipe management

CP400 DEVICES

The CP400 series comprises control panels from 3.5” to 10.4”. Some of the devices are in limited phase of life cycle. Please check the respective life cycle documents below “Product update” for further information. 

Economical control panels from 3.5” to 10.4”

  • Monochrome and color screens
  • Touchscreens, 5.7” with function keys
  • Solid plastic housing with protection class IP65 (front)
  • Rechargeable lithium battery
  • cUL listed

CP400 ACCESSORIES

The CP400 series comprises control panels from 3.5” to 10.4”. Some of the devices are in limited phase of life cycle. Please check the respective life cycle documents below “Product update” for further information. 

The CP400 product range is completed by cables for the serial connection between CP400 control panels and AC500 PLCs as well as serial programming cables for the connection to a PC.

CP400 SOFTWARE

The CP400 series comprises control panels from 3.5” to 10.4”. Some of the devices are in limited phase of life cycle. Please check the respective life cycle documents below “Product update” for further information. 

Quick and easy project creation and management

  • Quick view and easy management of project components by using the screen manager (detailed list or screen miniatures).
  • Simple creation, modification, sorting and identification of project data via the cross-references function.

Easy testing and use

  • Testing of projects, screens and alarms as well as communication and controller functions via on- and offline simulation.
  • Easy language change by using the multi-language support function.

Secured data and operations

  • Protection of files and machine configurations by using global and object-specific passwords (9 protection levels) to prevent downloading of the application.