AC500-eCo CPUS
The AC500-eCo CPUs provide cost-effective control in a compact format. They are ideal for small systems requiring integrated communication and future scalability.
ALL YOU NEED IN ONE BOX
The AC500-eCo CPU brings everything together – communication, performance, and flexibility in a compact format. With built-in protocols and expansion options, it’s the smart core of any small-to-medium automation solution. Just power it up, connect, and you’re ready to control.
Supported protocols:
– Modbus TCP/RTU
– PROFINET
– EtherCAT
– Ethernet/IP
– CANopen
– SAE J1939
– CS31
– IEC 61850
– MQTT
– OPC UA (Client & Server)
– IEC 60870
– DNP3
– KNX
– BACnet
BENEFITS
AC500-eCo CPUs combine compact design with reliable control – ideal for entry-level automation and cost-conscious applications. Integrated interfaces and modular expandability make them a smart choice for growing systems.