AC500-eCo OPTION MODULES
AC500-eCo option modules add communication and I/O flexibility to your PLC without affecting the system's footprint. They allow easy customization to fit your specific application needs.
SMART EXPANSION FOR AC500-eCo V3
Need more I/Os or communication ports?
With AC500-eCo V3 option boards, you can easily tailor your PLC setup – no extra space or wiring needed.
Highlights:
- Up to 3 option boards depending on CPU type
- Add digital or analog I/Os
Serial communication via RS232, RS485, or CAN
Real-time clock and KNX support
Fast installation, no extra wiring
BENEFITS
AC500-eCo option modules let you tailor your automation solution to match your connectivity and performance needs.