AC500-S CPUS

The three integrated AC500-S CPUs are certified for safety applications up to SIL 3 and PL e. With scalable safety capabilities, they support solutions ranging from basic safety needs to advanced safety features for applications such as autonomous machines.

CERTIFIED SAFETY ‒ SEAMLESSLY INTEGRATED

The AC500-S Safety PLC and I/O modules deliver powerful and flexible functional safety for applications ranging from basic to complex. The system supports PROFINET/PROFIsafe communication across multi-host networks with high-speed data exchange. Flexible configuration, intuitive programming, and XC variants make it a perfect fit for demanding environments.

BENEFITS

AC500-S CPUs combine standard automation with certified safety – delivering SIL3/PL e compliant performance in a single, scalable platform. They help protect people, processes, and machinery with integrated logic and diagnostics.

Integrated safety control

Combines logic and safety in one system – reduces hardware needs.

SIL3 / PL e certified

Proven compliance with international safety standards.

Safety editors in Automation Builder

Standards IEC 61131-3 programming including Structured text simplifies programming.

Precision safety calculations

Supports safe floating-point and trigonometric calculations

Modular safety architecture

Expandable with standard and safety modules.

System integration

Works seamlessly with AC500 and Automation Builder.

RELATED VIDEOS

Explore more in action – watch how our PLC solutions perform across real-world applications, expert tutorials, and product highlights.