AC500-XC COMMUNICATION MODULES
These modules offer robust and stable data communication. They maintain performance even in the most demanding environmental conditions.
FLEXIBLE CONNECTIVITY FOR EVERY LEVEL
The AC500-XC offers powerful and future-ready communication – combining up to four onboard interfaces with four additional slots for communication modules. This makes it easy to connect legacy systems, current devices, and tomorrow’s technologies in one reliable control solution.
Supported protocols:
PROFIBUS DP
PROFINET
Ethernet
Modbus TCP
CANopen
Designed to be a true networking hub – from compact machines to complex infrastructure. AC500-XC products carry the snow symbol.
BENEFITS
AC500-XC communication modules provide stable and secure data exchange in extreme conditions – ensuring reliable network performance despite environmental challenges.