AC500-XC CONDITION MONITORING SYSTEM CMS

CMS units continuously track asset health in rough environments. This enables timely interventions and supports system availability.

CONDITION MONITORING WITH AC500 – RELIABLE INSIGHTS. LOWER COSTS.

Boost uptime and reduce service effort with integrated condition monitoring based on the AC500 platform. The FM502-CMS-XC module enables real-time diagnostics for vibration, current, voltage, and speed – helping you optimize asset health and operational efficiency.

 

Key highlights:

 

  • High-speed, 24-bit analog inputs with 50kHz per channel

  • Built-in encoder and counter functions for precise diagnostics

  • Stand-alone or fully integrated into your AC500 control system

  • 4 GB flash memory for waveform capture, trends, and fingerprinting

  • Libraries, signal processing tools, and C-code support included

 

Designed for demanding applications – configured via ABB Ability™ Automation Builder.

BENEFITS

CMS units in the XC range track system health in extreme environments – helping prevent failures before they happen. Rugged and precise, they enable smarter maintenance.

Predictive diagnostics

Identify wear and failures early – reduce outages.

Harsh-environment ready

Built to resist temperature, moisture, and shock.

Continuous tracking

Always-on health monitoring for remote assets.

Industrial sensor support

Compatible with standard accelerometers and probes.

Field integration

Mounts easily on outdoor machines and enclosures.

Platform unified

Works directly with AC500 tools and logic.

RELATED VIDEOS

Explore more in action – watch how our PLC solutions perform across real-world applications, expert tutorials, and product highlights.