AC500-XC CPUS

XC CPUs are engineered for harsh industrial environments. They operate reliably under extreme temperatures, dust, humidity, and vibration.

EXTREME RELIABILITY FOR DEMANDING ENVIRONMENTS

AC500-XC CPUs are built to perform where others can’t – in cold, heat, vibration, and corrosive environments. With powerful processing, flexible networking, and integrated web access, they bring confidence to critical infrastructure and remote applications.

 

Key features:

 

  • Operates from –40 °C to +70 °C

  • Shock and vibration resistant (IEC60068-2-27 / -2-6)

  • Resistant to gas, salt mist, and high humidity

  • Integrated web server for remote monitoring and diagnostics

  • Multiple communication options (Ethernet, fieldbus, expansion modules)

  • Reliable operation at altitudes up to 4000 m

AC500-XC – the PLC with the snowflake symbol. Designed for extremes. Ready for your next challenge.

BENEFITS

AC500-XC CPUs are built for extreme environments – delivering consistent automation in conditions with heat, cold, vibration, dust, and humidity. They ensure high availability where standard PLCs can’t operate reliably.

Extended temperature range

Operates from –40 °C to +70 °C – no cooling required.

Coated PCBs

Protects against humidity, salt, and corrosion.

Vibration resistance

Shock- and vibration-tested for mobile and marine use.

Dust and moisture proof

Sealed and robust design for harsh settings.

Industrial-grade uptime

Minimizes failure risk in remote or outdoor deployments.

Seamless platform integration

Fully compatible with AC500 modules and tools.

RELATED VIDEOS

Explore more in action – watch how our PLC solutions perform across real-world applications, expert tutorials, and product highlights.