S500-XC I/O MODULES TERMINAL UNITS

S500-XC terminal units are built to withstand harsh industrial environments with strong resistance to temperature variations, shock, and vibration. Their rugged construction ensures reliable signal and power connections for extended condition applications.

RUGGED CONNECTIVITY FOR EXTREME CONDITIONS

Reliable performance starts with a robust foundation.

 

TU5xx-XC terminal units are built to match the demands of harsh industrial environments, serving as the durable connection base for ABB’s S500-XC I/O modules. With resistance to shock, vibration, and temperature extremes, they provide stable, maintenance-friendly wiring from field devices to AC500 PLCs.

BENEFITS

S500-XC terminal units ensure safe and durable signal wiring in extended condition applications. Their rugged design, flexible installation options, and service-friendly features make them ideal for demanding environments where reliability is critical.

Vibration-resistant connections

Secure terminal contacts withstand strong mechanical stress in mobile and heavy-duty environments.

Tool-free module replacement

Swap I/O modules without disturbing existing wiring – ideal for quick field service.

Extended temperature range

Proven performance from –40 °C to +70 °C ensures reliable operation in tough climates.

DIN rail and cabinet ready

Mounts easily in industrial enclosures, even under space or layout constraints.

Clearly labeled terminals

Permanent markings support fast identification during installation and maintenance.

Reinforced industrial housing

Heavy-duty construction protects against EMC interference, dust, and moisture.