AC500 COMMUNICATION MODULES

These modules provide communication across multiple protocols, ensuring smooth integration within industrial networks. Installed directly into the CPU backplane, they extend the CPU’s onboard communication capabilities.

SMART COMMUNICATION FOR SCALABLE AUTOMATION

AC500 communication modules enable seamless integration of diverse communication networks within any automation setup.

 

Supported communication protocols:

  • Ethernet
  • EtherCAT
  • PROFINET
  • EtherNet/IP
  • PROFIBUS DP
  • CANopen
  • Modbus TCP
  • Modbus RTU
  • RCOM
  • Serial
  • ABB CS31

These protocols are designed to support modern and legacy systems alike – ensuring your automation solution is ready for today and tomorrow.

BENEFITS

AC500 communication modules enable seamless data flow across your automation network – supporting multiple protocols and scalable integration. They ensure your system stays connected, flexible, and future-ready.

Multi-protocol support

Communicates via PROFINET, CANopen, Modbus, and more.

Modular expansion

Add up to six modules per CPU – for full flexibility.

Reliable signal quality

Industrial-grade connections – minimizes data loss.

Network segmentation

Build structured systems – supports complex architectures.

Plug-and-play setup

Fast installation with minimal configuration.

Protocol isolation

Safe and stable separation between network layers.

RELATED VIDEOS

See our PLC solutions in action – from real-world applications to product features and system integration examples.