AC500 CONDITION MONITORING SYSTEM CMS
CMS modules detect faults and wear before failure occurs. This supports predictive maintenance and reduces costly downtime.
UNLOCK SMART DIAGNOSTICS WITH FM502-CMS
Boost operational efficiency and machine reliability with the FM502-CMS module – your gateway to advanced condition monitoring on the AC500 PLC platform. Designed for fast protection and precise diagnostics, it supports both stand-alone and integrated CMS setups with ease.
Key Features of the FM502-CMS Module:
Onboard analytics with support for up to 16 standard CMS sensors per module
Function block library for advanced signal processing and customized calculations
Automatic generation of compact WAV files synchronized with encoder signals
Instant availability of input values in the CPU I/O image for fast protection, even without active measurements
BENEFITS
The CMS system tracks wear and faults in real time – enabling predictive maintenance and preventing costly downtime. It’s the ideal upgrade for smarter asset management.