STAYING A STEP AHEAD

ABB Ability™ LEAP (Life Expectancy Analysis Program) analyzes the condition and expected lifetime of the stator winding insulation – the most uptime-critical component in high voltage motors and generators. It detects potential problems before they become critical and lead to expensive downtime, enabling you to plan maintenance in advance. Access to detailed information on the insulation’s condition and expected lifetime ensures proactive maintenance planning.

KEY BENEFITS

Minimized unplanned downtime

Early warnings provide adequate time for maintenance planning.

Optimized maintenance planning

ABB Ability™ LEAP helps you make informed decisions on short- and long-term maintenance, as well as run/repair/retrofit/replace options. It enables a shift from time-based to condition-based maintenance.

Reduced cost of ownership

ABB Ability™ LEAP supports efforts to extend asset lifetime, increasing return on investment.

ABB ABILITY™ LEAP PROCESS

ABB Ability™ LEAP is a set of unique analytical tools to identify, characterize and quantify defects in the insulation system. Testing and analysis are performed on a single occasion and can be combined with normal maintenance. The results are used to predict when the condition of the system will become vulnerable or critical. Based on this, specific operation and service actions can be planned well ahead to avoid premature failure and increase the lifetime of your motors and generators.

  1. Mapping of installed base

    Review your installed base of motors and generators, regardless of manufacturer, with a local ABB technician to dermine which motors and generators should be analyzed.

  2. On-site measurements

    A local ABB technician brings all the equipment needed for the tests and performs the measurements during a normal maintenance break. The data is uploaded to a portal. 

  3. Data analysis

    An ABB expert analyzes the data using an advanced empirical model that is based on the results of more than 15,000 tests.

  4. ABB expert report

    You receive an expert report on the condition and expected lifetime of the motor’s/generator’s stator winding insulation. The report also includes ABB’s short and long term operation and maintenance recommendations.

  5. Making the right decisions

    Accurate and up-to-date information on the status of the motors and generators enables you to make informed decisions about the maintenance and management of your equipment.

  6. Planning maintenance activities

    Prioritize and optimize the maintenance plan and secure high reliability for your motors and generators.

OTHER RESOURCES

Frequently Asked Questions

Have a question? We've got an answer. Check out our FAQs on ABB Ability™ LEAP for motors and generators.

Synchronous motor service solutions

Check out our interactive web page to learn more about our service solutions for synchronous motors.

How to analyze the expected lifetime of stator winding insulation

Watch how the readings taken during condition monitoring can be used to maximize the life expectancy of your machine. Play the video.

Free micro learning videos to enhance your motor knowledge

Learn about aging factors, different maintenance strategies and how appropriate services help to maximize process uptime and minimize operational expenditure. Browse all videos

RELATED OFFERING

Air gap inspection

The service allows a visual inspection of the stator core, rotor core and winding without removing the rotor, making it possible to detect faults quickly and safely.

ABB Ability™ Digital Powertrain Insights

Self-service asset intelligence platform. Enables internal teams to monitor, analyze, and act independently while building predictive maturity.

ABB Ability™ Condition Monitoring for shaftlines

An on-site condition monitoring service that improves the reliability of the entire shaftline, including motor, gearbox and driven load.

Preventive maintenance

An investment that helps avoid failures. ABB’s services are built on extensive experience in manufacturing and maintaining drives, motors, and generators.