BORDLINE® PB FOR METRO AND ELECTRIC MULTIPLE UNIT TRAINS

Discover our portfolio of three advanced auxiliary converter platforms, all based on cutting-edge Silicon Carbide (SiC) technology to ensure superior efficiency, thermal performance, and compact design. Each solution is fully customizable to meet specific operational and integration requirements across diverse rail applications. One platform is specifically developed for the North American market, offering compliance with regional standards and interoperability with local rolling stock. A separate variant supports 1500 VDC operation, making it ideal for EMU applications in networks with higher voltage infrastructure.

TECHNICAL DATA

Three Power Classes From 90 to 120 kVA

including battery charger (24 VDC or 110 VDC) up to 20 kW

Input voltages 600/750/1500 VDC

Three available voltages

Mounting underframe/roof

with air forced cooling or with passive cooling (BORDLINE® PB90)

RELATED PRODUCTS

BORDLINE® M

Customizable, compact, lightweight units for the onboard power supplies of rail vehicles.

BORDLINE® PB for light rail vehicles

Our SiC-based traction converter family offers two distinct power ratings within a unified mechanical footprint — enabling seamless integration without compromising space or performance. Designed for both roof-mounted and underframe installation, these converters combine full customizability with the highest power density currently available on the rail market. Ideal for operators seeking compact, efficient, and scalable solutions for demanding traction applications.

Traction Converter

Integrated high-performance traction converters combining propulsion and auxiliary power in a single, compact, and reliable unit.

Energy Storage Converter

ABB's Energy Storage Converter (ESC) solutions are built on ABB’s proven standard platform — combining robust hardware and flexible software architecture to ensure seamless integration and reliable performance.