BATTERY CHARGERS

ABB's ultra-compact and lightweight battery charger sets a new benchmark in railway applications, combining Silicon Carbide (SiC) technology with unmatched integration flexibility.

MOST COMPACT AND EFFICIENT SOLUTION ON THE MARKET

The product family includes BORDLINE® BC modules and the BORDLINE® BCX assembly, which combines multiple BORDLINE® BC units into a scalable solution.

 

BORDLINE® BC is SiC-based, off-the-shelf, fully parameterizable, and compatible with any battery technology offering unmatched flexibility for modern rail applications.

 

BORDLINE® BCX is a configurable assembly designed to host 2 to 4 BORDLINE® BC modules, suitable for both roof-mounted and underframe installations. It features IP65 protection, forced ventilation with optional redundancy, and is engineered for use on any type of railway vehicle.

KEY BENEFITS

SiC Based

<p>Using silicon carbide (SiC) power semiconductors</p>

Input voltage range

<p>from 360 VAC to 528 VDC, from 450 VDC to 750 VDC</p>

Suitable for all railways batteries

<p>24 VDC, 36 VDC, 72 VDC, 110 VDC</p>

Reliable and redundant

<p>Designed for tough environments</p>

Powerful

<p>Up to 40 kW</p>

Scalable

<p>Power through parallel operation</p>

Reliable

<p>All modules are independent to maximize power availability</p>

Bi-directional

<p>For DC model only</p>

Efficient

<p>Up to 97%</p>

Bi-directional

<p>For DC model only</p>

Efficient

<p>Up to 97%</p>

Eco Friendly

<p>Due to minimal material use</p>

COMMON APPLICATIONS

Light Rail Vehicles

ABB’s traction systems for light rail vehicles support the construction of clean, safe railway networks in cities.​ As your ideal partner, ABB provides complete high-efficient and reliable solutions to power a wide application range for any light rail vehicle and related vehicle concepts, for new vehicles and fleet refurbishment.

Locomotives

ABB works with most of the leading rolling stock manufacturers and offers complete portfolio of traction solutions from a few 100 kW to more than 7 MW and for all types of locomotives (e.g. passenger, freight, shunting), power heads, and distributed propulsion systems. As your traction chain partner, we are driven to supply state-of-the-art traction solutions for your fleet’s optimum overall performance and highest efficiency.

High Speed Trains

ABB supplies complete traction systems that powers many of the world’s high-speed trains including traction converters, traction motors, as well as auxiliary converters that distribute the power to the train’s onboard applications.​ ABB offers complete solutions for new vehicles and fleet refurbishment that offer the best overall solution and optimization in terms of cost, reliability, weight, size and energy efficiency.​

Metros

ABB’s traction systems for Metros support the construction of clean, safe railway networks in cities.​ As your ideal partner, ABB provides complete high-efficient and reliable solutions to power a wide application range for new vehicles and fleet refurbishment.

Rail Maintenance Vehicle

ABB's comprehensive traction solutions are designed to optimize the performance and efficiency of your specialized vehicles, from passenger and freight locomotives to power heads and distributed propulsion systems. ABB offers a complete portfolio of traction solutions ranging from a few hundred kilowatts to more than 7 megawatts.

Multiple Units Trains

ABB provides complete traction system to power regional, suburban and intercity trains that carry large numbers of passengers under demanding conditions. Vehicle manufacturers and railway operators can rely on ABB traction technology to provide higher reliability and higher energy efficiency, as well as ensuring a punctual and more comfortable ride for the passengers.

Off-highway machinery

ABB’s BORDLINE® BC battery chargers are purpose-built to meet the rigorous demands of heavy-duty off-highway machinery. With advanced charging technology, these systems deliver fast and efficient energy replenishment, minimize environmental impact, and help maximize equipment uptime in harsh construction and mining environments.

Electric buses

ABB’s BORDLINE® BC battery chargers are purpose-built to meet the demanding requirements of electric bus fleets. With advanced charging technology, these systems deliver fast and efficient energy replenishment, minimize environmental impact, and help maximize fleet availability in urban and intercity environments.

ABB'S ON-BOARD TRANSPORTATION SOLUTIONS

From rail to off-highway, our solutions drive performance everywhere. Access ABB's interactive web app to discover the full range of technologies ABB offers. Browse detailed product information, technical specifications, all in one intuitive platform. Click to unlock our portfolio and find the technology that powers your next project.

SERVICE FOR BATTERY CHARGERS

Retrofit Solutions for Rail Vehicles

ABB’s retrofit solutions enable operators to modernize existing rail vehicles with the latest traction technologies.

Spare Parts

High quality spare parts for reliable operations.

Repairs

Restore your operations quickly.

Technical Support

Fast motors, generators, drives and battery recovery with direct access to ABB’s expertise.

Training

Keep your team’s competence up to date to manage your assets effectively.

Installation and Commissioning

Getting it right from the very start.