BORDLINE® BC ASSEMBLY
Suitable for any kind of railway application up to 30 kW
MOST COMPACT AND EFFICIENT SOLUTION ON THE MARKET
The BORDLINE® BC battery charger module is a compact, lightweight unit designed to charge backup batteries and supply DC loads.
TECHNICAL DATA
Input Voltage 3AC or DC
From 360 VAC to 528 VAC and from 450 DC to 750 DCOutput voltage 24/36/72/110 VDC
All low voltage railway voltagesOutput Power Up to 30 kW
Based on output voltageSpecial Function Bidirectional
For DC Input modules onlyWeight Between 21 and 30kg
Thanks to SiC semiconductorsScalable Power Parallel Operation
Very high availability of large power systems through implementation of redundancy conceptsPRODUCT BENEFITS
Durable
Designed for tough environmentsOff the shelf
It comes with all the necessary documentation, validation tests and user manualsEasy maintenance
Detect and replace faulty module in less than a minuteControl and monitoring
DSP based, with CANOpen, CAN J1939 or Ethernet TRDP interfaceReliable
Very high MTBFBORDLINE® BC: The most compact silicon carbide battery charger for all railway applications