BORDLINE® BC ASSEMBLY 40KW

Suitable for any kind of railway application up to 40 kW

MOST COMPACT AND EFFICIENT SOLUTION ON THE MARKET

The BORDLINE® BC battery charger module is a compact, lightweight unit designed to charge backup batteries and supply DC loads.

TECHNICAL DATA

Input Voltage 3AC or DC

From 360 VAC to 528 VAC and from 450 DC to 750 DC

Output voltage 24/36/72 /110 VDC

All low voltage railway voltages

Output Power Up to 40 kW

Based on output voltage

Special Function Bidirectional

For DC Input modules only

Weight Between 31 and 40 kg

Thanks to SiC semiconductors

Scalable Power Parallel Operation

Very high availability of large power systems through implementation of redundancy concepts

PRODUCT BENEFITS

Durable

Designed for tough environments

Off the shelf

It comes with all the necessary documentation, validation tests and user manuals

Easy maintenance

Detect and replace faulty module in less than a minute

Control and monitoring

DSP based, with CANOpen, CAN J1939 or Ethernet TRDP interface

Reliable

Very high MTBF

BORDLINE® BC: The most compact silicon carbide battery charger for all railway applications

RELATED PRODUCTS

BORDLINE® PB

Standard SiC-based auxiliary converter platform for new vehicles and retrofit.

BORDLINE® M

Customizable, compact, lightweight units for the onboard power supplies of rail vehicles.

Traction Converter

Integrated high-performance traction converters combining propulsion and auxiliary power in a single, compact, and reliable unit.

Energy Storage Converter

ABB's Energy Storage Converter (ESC) solutions are built on ABB’s proven standard platform — combining robust hardware and flexible software architecture to ensure seamless integration and reliable performance.