BORDLINE® BC MODULE
Flexible battery charger unit for any kind of railway application
MOST COMPACT AND EFFICIENT SOLUTION ON THE MARKET
Delivered as a fully independent module, BORDLINE® BC can be embedded directly into the vehicle or seamlessly integrated within auxiliary or traction converters.
Despite its minimal footprint, it offers full customization and delivers high-performance charging capabilities making it the smallest and lightest railway-grade charger available today.
TECHNICAL DATA
Input Voltage 3AC or DC
From 360 VAC to 528 VAC From 450 VDC to 750 VDCOutput voltage All low voltage railway voltages
24 VDC, 36 VDC, 72 VDC, 110 VDCOutput Power Up to 10 kW
Based on output voltageSpecial Function Bidirectional
For DC Input modules onlyWeight <10kg
Thanks to SiC semiconductorsEasy to control Plenty of parametric functions
Configurable for several operating modesPRODUCT BENEFITS
Durable
Designed for tough environmentsOff the shelf
It comes with all the necessary documentation, validation tests and user manualsEasy maintenance
Detect and replace faulty module in less than a minuteControl and monitoring
DSP based, with CANOpen, CAN J1939 or Ethernet TRDP interfaceReliable
Very high MTBFBORDLINE® BC: The most compact silicon carbide battery charger for all railway applications