BORDLINE® BC RACK
Flexible battery charger assembly for any kind of railway application up to 20 kW.
TECHNICAL DATA
Input Voltage 3AC or DC
From 360 VAC to 528 VAC From 450 DC to 750 DCOutput voltage 24/36/ 72/110 VDC
All low voltage railway voltagesOutput Power Up to 20 kW
Based on output voltageSpecial Function Bidirectional
For DC Input modules onlyWeight Between 11 and 20kg
Thanks to SiC semiconductorsPRODUCT BENEFITS
Durable
Designed for tough environmentsOff the shelf
It comes with all the necessary documentation, validation tests and user manualsEasy maintenance
Detect and replace faulty module in less than a minuteControl and monitoring
DSP based, with CANOpen, CAN J1939 or Ethernet TRDP interfaceReliable
Very high MTBFBORDLINE® BC: The most compact silicon carbide battery charger for all railway applications