MAX SERIES
Flexible LTO battery pack delivering reliable performance, long service life and cost efficiency for a wide range of transport applications. Designed with a modular and highly customizable architecture, it features an aspect ratio that extends in length while keeping a constant cross-section, supporting lower voltage ranges from 200 V to 850 V, ideal for systems requiring versatility and scalability.
PROVEN BATTERY SOLUTIONS
Developed for smooth system-level integration in large, mission-critical applications.
Safety by Design
Advanced cell selection and SIL2-certified monitoringConfigurable
Flexible connectivity for seamless integrationRobustness
Safe performance across wide temperature rangeDNV Certificated
Proven compliance for marine environmentsFast Charging
From 10 to 90 % SoC in less than 10 minLong Life
20.000 cycles for Max 8C and 40.000 cycles for Max 10CCONDITION MONITORING FOR TRACTION BATTERIES
ABB Condition Monitoring consists of a suite of remote services which provide key operational information about the connected products.
Performance Warranty for Traction Batteries
ABB’s Performance Warranty secures your traction battery across its lifecycle with advanced insights, performance protection, and comprehensive service. We ensure design-level performance within boundary conditions, support circularity through repurposing, and restore capacity with service or replacement if performance drifts.
Traction Battery System