BATTERY PRO SERIES
High-power LTO battery pack with fast charging, long cycle life, and robust safety for demanding rail, bus and off-road applications. With an aspect ratio that grows in width while maintaining a constant length, it supports higher voltage ranges from 700 V to 1050 V, providing optimized power output and compact integration for high-performance systems.
1 000+
<p>vehicles in service</p>15-Year
<p>proven service life</p>Up to 20,000
<p>operational cycles</p>PROVEN BATTERY SOLUTIONS
Developed for applications where size and power-to-weight ratio matter most.
Safety by Design
Advanced cell selection and SIL2-certified monitoringCompact Power
Lightweight design with maximum efficiencyRobustness
Safe performance across wide temperature rangeHigh Energy Density
Up to 68 Wh/kg for more efficiency in less spaceFast Charging
From 10 to 90 % SoC in less than 10 minLong Life
20.000 cycles for Pro 8C and 40.000 cycles for Max 10Ctechnical specifications
| Degree of Protection: | Lorem ipsum dolor sit amet |
| Capacity Rating: | Lorem ipsum dolor sit amet |
| Voltage Rating: | Lorem ipsum dolor sit amet |
| Charge Voltage: | Lorem ipsum dolor sit amet |
| Power Range: | Lorem ipsum dolor sit amet |
| Cooling Method: | Lorem ipsum dolor sit amet |
| Mounting Type: | Lorem ipsum dolor sit amet |
| Power Consumption (@Pcons): | Lorem ipsum dolor sit amet |
| Battery Discharge Cut-Off Voltage: | Lorem ipsum dolor sit amet |
UNCOMPROMISING SAFETY & CERTIFICATION
Core Technology
- Core Technology
- Safety & Reliability
- Compliance
Cell selection
<p>Lorem ipsum</p>Thermal management
<p>Lorem ipsum</p>Battery management and monitoring
<p>Lorem ipsum</p>Functional Safety
<p>System architecture designed to safely shut down and isolate in the event of an anomaly.</p>Rapid Fault Detection
<p>Sensors that identify micro-fluctuations before they escalate into critical failures.</p>Rigorous Testing & Validation
<p>Every unit is subjected to extreme vibration, impact, and temperature stress tests before leaving the factory.</p>Relevant industry certifications
<p>Lorem ipsum</p>Marine type approval
<p>Lorem ipsum</p>Transportation and compliance documentation
<p>Lorem ipsum</p>CONDITION MONITORING FOR TRACTION BATTERIES
<p>ABB Condition Monitoring consists of a suite of remote services which provide key operational information about the connected products.</p> <p>ABB’s Performance Warranty secures your traction battery across its lifecycle with advanced insights, performance protection, and comprehensive service. We ensure design-level performance within boundary conditions, support circularity through repurposing, and restore capacity with service or replacement if performance drifts.</p>
EYEBROW ENGINEERED FOR DEMANDING ENVIRONMENTS
Operators must balance the need for extended range on non-electrified tracks with strict weight and space constraints, without compromising passenger safety.
Engineered with high energy density and fast-charging capabilities, this system ensures continuous operation and extended range. The robust, integrated thermal management guarantees uncompromising safety and performance in high-demand passenger rail environments.
Recommended product variant:
XXXX
These vehicles demand immense peak power to reliably move heavy payloads up steep inclines while withstanding extreme shock, continuous vibration, and harsh temperatures.
Built specifically to withstand brutal operational conditions, the battery features heavy-duty shock and vibration resistance. Its high C-rate discharge capabilities provide the brute force required for heavy hauling, minimizing maintenance downtime and maximizing productivity.
Recommended product variant:
XXXX
Subterranean operations face strict zero-emission mandates to maintain air quality and require equipment that operates safely in extremely confined, fire-sensitive spaces.
Delivering zero exhaust emissions, the battery significantly improves underground air quality. Its compact footprint maximizes space efficiency, while the advanced functional safety and fault detection systems ensure secure, reliable operation in the most restrictive environments.
Recommended product variant:
XXXX
Public transit fleets require continuous daily operation with rapid charging cycles during short depot stops, alongside a long lifespan to ensure a viable Total Cost of Ownership (TCO).
Optimized for fast opportunity charging and exceptional cycle life, this battery delivers consistent power and thermal stability across diverse weather conditions. It ensures reliable, uninterrupted service for demanding urban transit routes.
Recommended product variant:
XXXX
FREQUENTLY ASKED QUESTIONS
Nam dapibus mi quis erat tristique luctus
Lorem ipsum dolor sit amet consectetur. In fames lorem ultrices urna viverra. Tortor nibh urna proin id nisi id eget. Orci enim porttitor vitae ipsum quis iaculis viverra tellus sit. Pharetra faucibus nec sed lectus scelerisque erat. Nec sem vitae nisl in volutpat ultricies. Egestas nunc ac amet quis morbi morbi vulputate sed. Erat commodo orci amet amet sem. Porttitor arcu et mattis mollis rhoncus ut. Purus duis neque bibendum ut.
Nam dapibus mi quis erat tristique luctus
Lorem ipsum dolor sit amet consectetur. In fames lorem ultrices urna viverra. Tortor nibh urna proin id nisi id eget. Orci enim porttitor vitae ipsum quis iaculis viverra tellus sit. Pharetra faucibus nec sed lectus scelerisque erat. Nec sem vitae nisl in volutpat ultricies. Egestas nunc ac amet quis morbi morbi vulputate sed. Erat commodo orci amet amet sem. Porttitor arcu et mattis mollis rhoncus ut. Purus duis neque bibendum ut.