BORDLINE® CC750
BORDLINE® CC750 converts line power into propulsion power for the traction motors and auxiliary power.
HIGH POWER DENSITY TRACTION CONVERTER
The BORDLINE® CC750 Compact Converter uses modern IGBT technology to efficiently convert line voltage into traction motor drive power. Its high power density and solid construction ensure robust performance and durability. The system integrates a cooling system, auxiliary converter, and battery charger, while supporting motor control for up to four parallel motors and a flat battery start-up function. With a powerful AC 800PEC control platform, it combines propulsion, braking, and auxiliary functions in a compact, reliable package.
FIELD PROVEN TRACTION CONVERTERS
Developed for various demanding transportation applications
High power density
High power density, delivering maximum traction power within a compact and space-efficient design.Latest semiconductor technology
Modern IGBT technology allowing highest efficiency and significant reduction of traction motor losses.Best efficiency control
Best efficiency control algorithm for energy efficient optimum for any operation point with powerful control platform AC800 PEC.Various mounting options
Suitable for roof, machine room and underfloor mounting.BORDLINE® WEBVIEW
All compact converters are delivered with BORDLINE® WebView, a diagnostic tool that visualizes signals, various parameters and the state of the traction system. It consists of an advanced self-diagnosis function, which provides advice and instructions for service and repair.