AMXE SERIES

Compact, configurable motors for heavy electrical vehicles.

STANDOUT FEATURES

ABB’s AMXE traction motors combine deep expertise in design, manufacturing, and integration to deliver high-performance solutions for electric vehicles. Fully customizable and optimized for specific drive cycles, these compact, energy-efficient motors offer fast control, robust durability, and reliable operation even in harsh environments. With ABB’s global support and proven technology, AMXE motors are built to meet the demands of modern mobility.

Technology Liquid cooled permanent magnet solution

<p>Low noise and high power and torque performance while providing safe operating in demanding conditions, ideal for heavy-duty electric mobility and mobile machinery</p>

Advantage Up to 3000Nm torque and 600kW

<p>Less space and lower weight for equal performance while also increasing total system efficiency compared to more conventional induction and asynchronous solutions</p>

TRACTION MOTOR SOLUTIONS

AMXE traction motors combine high torque density with compact, modular designs, delivering reliable performance for heavy electric working machines across multiple industries.

Enhanced Performance

AMXE motors can be optimized for its intended use case. Whether it’s propulsion or auxiliary systems, ABB ensures the motor fits your performance and durability requirements.

Mechanical Flexibility

AMXE motors offer versatile mounting and interface options, making them adaptable to various mechanical configurations and vehicle design.

Variety of Catalog Options

Choose from a wide range of catalog options to match your exact requirements. ABB’s modular approach allows for customization with short lead time.

Efficiency to outrun

AMXE motors are optimized for minimal energy losses and maximum power output. This translates to lower operating costs, higher reliability and improved sustainability for your off-highway vehicles.

Systems Competence for Seamless Integration

ABB’s deep systems know-how helps you integrate the driveline into your application with confidence. Our tailored support and engineering collaboration makes your solution stand out in performance and reliability.

Global Presence, Local Support

ABB’s worldwide footprint ensures you have access to local sales and technical support. Benefit from fast response times and region-specific expertise backed by a global leader.

SUITABLE APPLICATIONS

Articulated e-Bus

AMXE Motors for Articulated eBus

Articulated e-Buses require smooth, powerful propulsion across long urban routes and AMXE motors are built to deliver just that. With high torque density and compact design, they fit seamlessly into multi-axle configurations while supporting efficient energy use and quiet operation. Their robust construction and precise control capabilities make them ideal for modern public transport systems aiming for zero-emission performance without compromising on reliability or passenger comfort.

e-Bus

AMXE Motors for eBus

In articulated e-Buses, where consistent torque and smooth acceleration are essential for passenger comfort and energy efficiency, AMXE motors deliver outstanding performance. Their compact form factor allows flexible integration across multi-axle layouts, while their high torque density ensures responsive driving even under full load. Designed for quiet operation and long service life, AMXE motors support the shift to clean, reliable urban mobility.

Close to Shore Vessels

AMXE Motors for Close to Shore Vessels

Purpose-built for electric propulsion and open-deck applications, ABB’s traction marine portfolio delivers flexible, future-ready electric drivetrain solutions tailored to the diverse needs of the maritime industry. Highly configurable by design, these systems provide optimized combinations of power density, performance, size, and weight. Suitable for both new builds and retrofits, ABB helps operators boost operational efficiency, cut fuel consumption, and meet the rising demand for cleaner, smarter marine operations.

Articulated Dump Truck

AMXE Motors for Articulated Dump Truck

Articulated dump trucks face extreme loads, steep grades, and constant vibration - conditions where AMXE motors prove their strength. These high-torque, compact motors are engineered to deliver consistent performance and precise control, even in the most rugged off-road environments. Their efficient design supports smoother operation and better energy use, making them a reliable choice for electrifying heavy-duty haulage without compromising durability or responsiveness.

Dump Truck

AMXE Motors for Dump Truck

Dump trucks demand powerful traction and precise torque control to handle steep inclines and heavy payloads. AMXE motors rise to the challenge with high torque density and a compact, rugged design that fits seamlessly into demanding drivetrains. Their efficient performance and smooth response under load make them a dependable choice for electrifying heavy-duty dump trucks, helping operators reduce emissions without compromising power or durability.

Excavator

AMXE Motors for Excavator

For digging, lifting, and rotating with precision excavators demand motors that respond instantly and perform reliably. AMXE motors meet these demands with a design that balances compactness and torque strength, making them ideal for electric and hybrid excavator platforms. Their ability to handle fluctuating loads and harsh conditions ensures consistent operation, while supporting the shift toward cleaner, more efficient construction machinery.

Underground Mining Vehicles

AMXE Motors for Underground Mining Vehicles

Deep underground, where space is tight and conditions are harsh, equipment needs to be compact, powerful, and dependable. AMXE motors are designed to thrive in these environments, delivering high torque output with minimal energy loss. Their rugged build and quiet operation make them ideal for electric mining vehicles navigating confined tunnels, helping operators reduce emissions while maintaining full control and performance.

Ground Support Vehicles

AMXE Motors for Ground Support Vehicles

On the tarmac, reliability and responsiveness are key. AMXE motors bring the torque and control needed for electric ground support vehicles to operate efficiently whether towing, lifting, or transporting. Their compact design fits easily into constrained layouts, while their quiet, low-maintenance operation supports smoother workflows and reduced emissions in busy airport environments.

Wheel Loaders

AMXE Motors for Wheel Loaders

When wheel loaders need to push, lift, and maneuver with precision and power, AMXE motors step in as a reliable core component. Their compact form allows for flexible integration into tight machine layouts, while delivering the torque needed to handle heavy loads with ease. Designed for rugged duty cycles and optimized for energy efficiency, these motors help electric and hybrid loaders perform smoothly in demanding construction environments.

Forklifts

AMXE Motors for Forklifts

AMXE Motors bring compact power and precision to forklift applications, offering high torque, smooth control, and energy efficiency in demanding warehouse and industrial settings. Their design supports frequent load cycles and tight maneuvering, making them a reliable choice for OEMs focused on performance and sustainability.

RELATED VIDEOS

AMXE SERIES DESIGNED FOR MARINE

Explore in-depth technical data, FAQs and practical integration guidance to support your electrification projects.

The AMXE Permanent Magnet Marine Motor is ABB’s next-generation solution for electric propulsion and open-deck marine applications, purpose-built to perform reliably in the harshest marine conditions.

 

Engineered for small to mid-sized electric and hybrid vessels, the AMXE delivers exceptional durability and high-power density in a compact, water-cooled package. Its flexible design allows easy installation and seamless integration into a wide range of marine systems. The AMXE marine motor is type-approved by Det Norske Veritas (DNV), ensuring trusted performance, safety, and reliability at sea.

RELATED PRODUCTS

AMXL Series

Reliable traction motors for railway applications, including light rail vehicles, locomotives, and regional trains.

AMXM Series

High-performance traction motors for railway applications, including metro systems, regional trains, and maintenance vehicles.

Mobile Inverter

Discover the power of compact, liquid-cooled mobile inverters with ABB’s HES drive series.

Traction Battery

ABB Traction Batteries are lithium-ion onboard energy storage systems designed for maximum safety and long lifetime. They can be used as traction or auxiliary batteries across road, off-highway, and railway vehicles.

Traction Converter

Integrated high-performance traction converters combining propulsion and auxiliary power in a single, compact, and reliable unit.