AMXE250

Top-tier traction motor for the most demanding electric mobility needs.

TECHNICAL DATA

The AMXE250 motor is ABB’s most powerful in the AMXE series, delivering up to 3353 Nm of peak torque. Designed for large electric buses and industrial vehicles, it combines high efficiency with robust construction. Its configurable design, male shaft and length options, ensures seamless integration into high-load applications with minimal compromise.

Up to 3353 Nm

Peak Torque

Delivers 436 kW

Peak Power

Operates between Up to 3500 rpm

Number of rotations

PRODUCT BENEFITS

Enhanced Performance

AMXE motors can be optimized for its intended use case. Whether it’s propulsion or auxiliary systems, ABB ensures the motor fits your performance and durability requirements.

Mechanical Flexibility

AMXE motors offer versatile mounting and interface options, making them adaptable to various mechanical configurations and vehicle design.

Variety of Catalog Options

Choose from a wide range of catalog options to match your exact requirements. ABB’s modular approach allows for customization with short lead time.

Efficiency to outrun

AMXE motors are optimized for minimal energy losses and maximum power output. This translates to lower operating costs, higher reliability and improved sustainability for your off-highway vehicles.

Systems Competence for Seamless Integration

ABB’s deep systems know-how helps you integrate the driveline into your application with confidence. Our tailored support and engineering collaboration makes your solution stand out in performance and reliability.

Global Presence, Local Support

ABB’s worldwide footprint ensures you have access to local sales and technical support. Benefit from fast response times and region-specific expertise backed by a global leader.

ABB Drivetrain Portfolio