AMXL SERIES

Reliable traction motors for railway applications, including light rail vehicles, locomotives, and regional trains.

STANDOUT FEATURES

No two trains are the same and neither are their motors. ABB’s flexible traction motor portfolio is designed to meet the unique needs of train operators worldwide, regardless of train type, power range, or operating environment. Each motor is engineered to match specific customer requirements and operating conditions, delivering exceptional efficiency, minimal energy consumption, and long-term reliability.

Technology Induction motors

Robust motor technology

Advantage High reliability

Induction motors with its simple design has proven to be reliable in the most harsh environments

Advantage High torque density

Welded frame design maximizes active material within the given space envelope

TRACTION MOTOR SOLUTIONS

AMXL traction motors deliver high torque density and robust performance for heavy-duty rail applications, with scalable designs tailored to demanding operating conditions.

A Century of Rail Expertise

With over 100 years of experience in railway traction motors, ABB brings unmatched knowledge, reliability, and innovation to your rail projects.

Efficiency to outrun

Designed for minimal energy losses and optimized power consumption, AMXL motors contribute to lower operational costs and improved sustainability across your fleet.

Systems Competence for Driveline Optimization

ABB’s deep traction systems expertise helps you optimize your driveline for performance, efficiency, and reliability. Benefit from a partner who understands the full system, not just a single component.

Tailored to Your Needs

AMXL motors offer high flexibility and customization to meet unique customer requirements. From mechanical interfaces to cooling systems, ABB adapts to your application—not the other way around.

Global Presence, Local Support

With ABB’s global footprint and local technical support, you benefit from fast, reliable assistance wherever your rail operations are based. Our experts are close by to support your project needs.

Multiple Rotor Topologies

Choose from a variety of rotor designs to match your performance and durability needs. ABB’s flexible engineering ensures the right fit for your application.

SUITABLE APPLICATIONS

Light Rail Vehicles

AMXL Motors for Light Rail Vehicles

Space, efficiency, and reliability are critical in light rail systems. Built for daily urban operation, these motors combine high power density with a compact footprint for smooth acceleration and low energy use. Their rugged design ensures long service life and dependable performance across diverse conditions.

Locomotives

AMXL Motors for Locomotives

AMXL Motors deliver the strength and endurance locomotives need. Engineered for heavy-duty performance, they provide high torque and thermal stability in a compact, easily integrated design. Built for harsh conditions, they ensure reliable operation and long service life with minimal maintenance.

Multiple Unit Trains

AMXL Motors for Regional Trains

Regional trains demand power, efficiency, and reliability across varied routes. With high power density, compact design, and thermal resilience, these motors ensure consistent performance, low maintenance, and energy savings for modern fleets.

High Speed Trains

AMXL Motors for High Speed Trains

AMXL Motors deliver precision and power for high-speed rail. Their compact, aerodynamic design ensures smooth acceleration, energy efficiency, and long-distance reliability with minimal maintenance.

Metros

AMXL Motors for Metros

AMXL Motors bring efficiency and cost savings to metro systems with die-cast aluminum rotor technology, reducing complexity without sacrificing performance. For higher conductivity or advanced control, copper rotor and synchronous options offer flexibility, reliability, and low maintenance.

Rail Maintenance Vehicles

AMXL Motors for Rail Maintenance Vehicles

Rail maintenance vehicles demand motors that can handle diverse challenges. ABB’s AMXL Motors deliver robust, adaptable solutions for inspection, repair, and service trains. Built for irregular duty cycles and harsh conditions, they combine proven performance with low energy use and extended service life by ensuring reliable operation in tunnels, yards, and remote tracks.

Dump Truck

AMXL Motors for Dump Trucks

AMXL Motors from ABB Traction deliver robust, efficient power for heavy-duty dump trucks. Designed for extreme loads and harsh conditions, they offer high reliability, low energy consumption, and long service life to ensure dependable performance in mining and construction environments.

ABB Drivetrain Portfolio

RELATED PRODUCTS

AMXM Series

High-performance traction motors for railway applications, including metro systems, regional trains, and maintenance vehicles.

AMXE Series

Compact, configurable motors for heavy electrical vehicles.

Traction Battery

ABB Traction Batteries are lithium-ion onboard energy storage systems designed for maximum safety and long lifetime. They can be used as traction or auxiliary batteries across road, off-highway, and railway vehicles.

Traction Converter

Integrated high-performance traction converters combining propulsion and auxiliary power in a single, compact, and reliable unit.