UNITROL® 1000 COMPACT SYSTEMS

When space and speed are of essence, a small, pre-packaged and pre-tested excitation system is the key to a successful project delivery.

PLUG INTO RELIABILITY

ABB UNITROL® 1000 Compact System is a space-saving, cyber-secure, and pre-engineered system for excitation currents up to 15A, designed for fast, reliable integration in compact environments.

As one of the smallest systems in its category, UNITROL® 1000 Compact System is the perfect solution for locations where space is critical, making it ideal for both new installations and upgrade projects.

 

UNITROL® 1000 Compact System is thoroughly tested before delivery, thus significantly reducing the need for onsite adjustments and minimizing wiring errors.

HIGHLIGHTS

ABB UNITROL® 1000 Compact System comes equipped with an extensive number of features that make it intuitive and very fast to install. Ideal for projects in power plants and vessels requiring high performance with minimal engineering and installation effort.

UP TO 15A

excitation current

BENEFIT FROM UNITROL 1020 Full

capabilities

BOTH SINGLE/DUAL channel

versions availability

BOTH Simplified & Redundant

power supply

OPTION OF PSS

Power System Stabilizer Software

ALL *.dwg files

drawings available to adapt system to project needs

KEY BENEFITS

Fast to install, easy to operate and built for long-term reliability.

Fast installation with minimal engineering effort

Pre-mounted, pre-wired and factory-tested design shortens project timelines and reduces the risk of installation errors.

Intuitive commissioning and operation

The AVR and PSS tuning assistant software enables fast setup, even with limited excitation system experience.

Proven UNITROL® 1020 FULL functionality

All Compact Systems are equipped with UNITROL® 1020 FULL, providing advanced regulation modes, limiters, communication and monitoring functions.

Cyber-secure and standards compliant

Certified to DNV Cyber Security Profile 1 and designed to meet grid code compliance requirements without additional devices.

Single or dual-channel configurations

Dual-channel versions ensure high availability by maintaining operation even if one channel fails.

Lower total cost of ownership

Compact design, reduced commissioning time and simplified maintenance help minimize lifecycle costs while maintaining high availability.