OVERVIEW
ABB UNIREC H2 water-cooled thyristor rectifier is ABB’s newest solution for small to large-scale hydrogen production.
Designed to supply stable, high-efficiency DC power, UNIREC H2 is optimized for integration with industrial electrolyzer systems.
Built on ABB’s proven thyristor technology, UNIREC H2 delivers up to 99.6% conversion efficiency with rugged reliability and modular flexibility for long term operational efficiency and lower costs.
EXPLORE THE KEY BENEFITS
<p>UNIREC H2 combining the reliability, stability and efficiency of thyristor technology with a lean and modular design suitable for any plant size.</p>
Faster project timeline, reduced footprint, simpler maintenance, cost-efficiency
<p>Thanks to the lean design, UNIREC H2 lets you achieve your project goals faster and simplifies long term maintenance</p>Decades of uninterrupted operations
<p>Thanks to the thyristor technology reliability</p>Low electricity losses
<p>Thanks to an efficiency rate up to 99.6%</p>Smooth and fast integration in existing systems
<p>Its modular, standardized architecture and compact design make integration into electrolyzer-based hydrogen plants fast, predictable, and low-effort</p>Expand without re-engineering
<p>Future-proof your investments with a modular architecture that grows with the project and does not require to go back to the drawing board</p>Lower project risk, improved worker safety, and fast regulatory approval
<p>The rectifier’s robust, proven design minimizes operational risks, ensuring safe, stable, and continuous hydrogen production even under demanding industrial conditions</p>INDUSTRY APPLICATIONS
ABB UNIREC H2 power rectifier is ideal for
Green hydrogen production plants, Industrial-scale electrolyzer systems, Renewable energy-to-hydrogen projects
TECHNICAL DATA
UNIREC H2 - Water cooled offers the following performance for a single 6 pulse stack (bridge):
A_ef Water-cooled 6,000
<p>Maximum continuous rectified current in single configuration (maximum 1,000 V_d)</p>A_ef Water-cooled 12,000
<p>Maximum continuous rectified current in dual configuration (maximum 1,000 V_d)</p>Hz 50/60
<p>Input frequency</p>°C 5 to +40
<p>Ambient temperature operating range</p>°C -25 to +55
<p>Storage temperature range</p>m.a.s.l. 1,000
<p>Maximum operating altitude without derating</p>LIFE CYCLE SERVICES
UNIREC H2 technical and maintenance support is available 24/7 thanks to our ABB Global and local service centers.