PROTEUS PCS-E STATION
Efficient and compact MV solutions for utility-scale energy storage projects
EFFICIENCY AND COMPACTNESS
The Proteus PCS-E Station is a medium voltage solution for utility-scale battery projects that stands out for its efficency and compactness.
With up to 2 PCS-E units per 40ft skid, Its high efficiency, reliability and battery-agnostic design make it ideal for battery storage projects.
TECHNICAL DATA
The Proteus PCS-E family of 1500V battery inverters delivers high power, efficiency and reliability to utility-scale storage projects.
Up to 11 MVA
<p>Power rating</p>Market leading 98,57%
<p>certified maximum efficiency</p>Up to 40°C
<p>nominal power with no derating</p>Designed for Up to 4-hours
<p>duration applications</p>Less than 1%
<p>THDi level</p>Up to 60°C
<p>Maximum operation temperature</p>KEY BENEFITS
<p>Proteus PCS-E Stations combine reliability and robustness, efficiency, compactness and high power capability at 1500Vdc, all for a minimum Levelized Cost of Storage (LCoS)</p>