PERFORMANCE AND RELIABILITY

The PCT880 delivers stable, efficient DC output with reactive power compensation to reduce harmonics and enhance power quality. Its compact design ensures easy integration and dependable performance for scalable hydrogen production.

TECHNICAL DATA

Modular Thyristor air-cooled converter with pre-engineered configurations (6p,12p, 18p, 24p) for rapid deployment and seamless electrolyzer system expansion.

Ranges from 100kW to 20,000kW

Power range

Up to 20,800 A

DC current

Up to 1,500 Vdc

Load voltage

Up to IP54

Enclosure class

Less than 1.5% *

DC ripple *with DC reactors

KEY BENEFITS

Simplify without limits. Our factory-tested power converters offer built-in safety for reliable hydrogen production. With single-point contact and lifecycle support, we help you make optimal choices.

Stack friendly

Addressed with DC ripple adjusted to the electrolyzers characteristics.

Maximum uptime

Lower part count resulting in a compact footprint, ensuring reduced energy consumption and maintenance.

High Efficiency

>99% for competitive total cost of ownership

RELATED VIDEOS