FULL GRID COMPLIANCE WITH OPTIMUM PERFORMANCE

Orchestra is power plant controller that brings intelligence to PV, BESS, and hybrid systems. It optimizes plant performance with flexible configurations, fast response, extensive grid‑code compliance, and advanced functionalities such as grid‑forming, black‑start, and multi‑inverter coordination. Built for utility‑scale reliability, Orchestra ensures stable, efficient, and future‑ready energy operations.

FUNCTIONALITIES

PV Plant, BESS Stand‑alone and Hybrid PV+BESS support:

 

  • Grid code compliance
  • Primary frequency response (P–f droop)
  • Synthetic inertia
  • Voltage control
  • Power factor, reactive power control
  • Ramp rate (active / reactive power)
  • Power oscillation damping (POD)
  • Q–V droop, P–V droop
  • Q–P droop, P–F droop

Most of power quality functions can be performed by either Orchestra or power converters.

PV Plant, BESS Stand‑alone and Hybrid PV+BESS support:

 

  • External P, Q set-points
  • Plant curtailment

BESS Stand‑alone and Hybrid PV+BESS support:

 

  • Grid forming (island)
  • Black start
  • Grid forming (grid-tied)
  • Synchronization internal / external grid

Consult ABB for advance functionalities in PV plants without batteries.

SRAP (Sistema de regulación automática de potencia) available for PV plants in Spain.

KEY BENEFITS

<p>Orchestra Power Plant Controller delivers flexible, grid-friendly control for PV and BESS. It ensures compliance, fast dynamic response, advanced grid-support functions, and seamless scalability from small hybrid plants to large utility-scale projects maximizing performance, reliability, and operational confidence for owners and operators.</p>

Broad & flexible functionality

<p>Flexible control supporting PV, BESS, and hybrid plants with multiple advanced grid services.</p>

Grid connection robustness

<p>Proven grid-forming and grid-following capabilities ensuring stable operation under demanding conditions.</p>

Scalability and connectivity

<p>Scalable architecture enabling seamless coordination from small plants to large utility-scale projects.</p>

GLOBAL COMPLIANCE

<p>Designed to meet diverse international grid codes across the most demanding global markets such as Europe, Australia or Mexico among others</p>

HYBRID READY

<p>Native support for hybrid PV and storage plants with optimized energy and power management.</p>

External Control and Monitoring Interfaces

<p>Easy integration with SCADA, EMS, and third-party systems for local and remote control.</p>

Data Monitoring

<p>Advanced real-time monitoring delivering actionable insights to improve performance and availability.</p>

Grid Code Analysis Support

<p>Expert support and tools to analyze, validate, and ensure grid code compliance.</p>

Fast response

<p>Fast plant response through high communication speed and</p> <p>conectivity capacity.</p>