KEY BENEFITS
Higher Power
<p>Up to 9,4 MW per standard skid, allowing for fewer units per project and therefore significant CAPEX savings.</p>
Flexibility
<p>Wide range of configurations with outputs from 3800 to 9400 kVA and IEC & UL certifications.</p>
<p>Customization at PV station subsystems, such as MV transformer, auxiliaries’ system and DC input configuration, according to customer necessities.</p>
Plug & Play
<p>Fully assembled and tested MV solution. Quick installation on field, reducing installation time and costs. Easy to support and mantain.</p>
Better LCoE
<p>Compact design which allows 2-inverter solution of up to 9400 kVA in a standard 40 ft skid, achieving overall cost reduction by using less</p>
<p>PV station units per project.</p>
<p> </p>
<p>With a certified value of 99.45%, Proteus PV Station is a benchmark in the market in terms of efficiency.</p>
<p> </p>
Reliability
<p>Smart liquid-air CoolBrid cooling system that allows critical components to work at temperature level far below the limit, guaranteeing product life span.</p>
<p> </p>
<p>“Easy to support” concept, with heavy components in removable trays, reducing maintenance and repair time (MTTR).</p>
Grid integration
<p>An extensive list of grid-codes compliance, including the most demanding ones, such as Germany, Mexico, Jordan, South Africa and more.</p>
<p> </p>
<p>Full operating range reactive power supply for both day and night operation through the so-called Statcom mode.</p>