DOUBLY-FED INDUCTION CONVERTER

Proven and optimized power conversion solution for efficient, reliable operation.

RELIABLE, EFFICIENT DFIG TECHNOLOGY

Our Doubly Fed Induction Generator Converters deliver a proven, efficient, and optimized power conversion solution for wind turbines ranging from 3 to 8 MW. Built on robust IGBT technology and designed with advanced liquid‑plus‑air cooling, they ensure reliable performance and a stable grid operation.

PRODUCT OFFERING

DAC converters

High‑efficiency DFIG converter, designed for robust grid compliance and variable‑speed wind turbine performance.

Technical data:

  • From 3 to 8 MW
  • Voltage rating 690 V
  • Efficiency >99% for rotor synchronous speed

KEY BENEFITS

<p>High‑efficiency DFIG converters designed for robust grid compliance and variable‑speed wind turbine performance.</p>

Optimized for Low LCOE

<p>Designed to manage up to 30% of the generator's total power, thereby reducing system cost and complexity.</p>

Efficient cooling system

<p>Advanced liquid + air cooling solution for thermal robustness and operation up to 50ºC</p>

Reliable components

<p>Engineered with high quality components to maximize uptime and reduce maintenance for long-lasting performance.</p>

Grid Stability and compliance

<p>Engineered to meet current and future grid-code requirements, ensuring stable, reliable operation even under the most demanding grid conditions</p>

Proven and trusted technology

<p>Backed by over 20 years of wind industry expertise, trusted worldwide by utilities and asset owners</p>

Life-cycle support

<p>Guaranteed spare- parts availability throughout th</p>