ABB MEDIUM VOLTAGE FULL-POWER CONVERTERS
The next generation of ABB medium voltage (MV) converters holds the key to sustainable renewable power. Our compact solutions are designed to maximize the life cycle profits of our customers. Robust performance, grid stability, optimized power output, and intelligent software and digital features
UNLOCKING WIND POWER
Fast growth and bigger wind turbines require medium voltage converters to suit higher power demand. The higher voltage of MV converters means lower currents in the electrical drivetrain, lighter and less expensive cabling, along with an easier integration of the converter into the turbine. The converters can be designed for nacelle or tower base installation, and customized to meet customer requirements. Availability and reliability are now more important than ever. The low part count and fuseless design ensure high availability and reduced maintenance requirements.
KEY BENEFITS
<p>ABB Medium Voltage converters help you reduced the total cost of ownership.</p>
Low parts count
<p>No paralleling of components for a higher reliability and a smaller footprint.</p>Maximized energy output
<p>Increased energy output and reduced operational expenses, ultimately reducing the levelized cost of energy (LCoE).</p>Low and easy maintenance
<p>Long-life components and easy access to the converter reduce the cost and time required for maintenance.</p>Grid stability and fault ride-through
<p>Ensures consistent and reliable wind energy output. Compatible with most common grid codes and low/high-voltage fault ride through (FRT).</p>Flexibility
<p>On power range, generator type, electrical frequency, mechanical layout, control, and cooling configuration.</p>Digitally native
<p>Remote diagnostics for fast intervention, predictive and efficient condition-based maintenance, and comprehensive data collection and analysis.</p>Global footprint
<p>The converters can be offered in IEC or UL configuration, suitable for different markets.</p>Easy installation
<p>Versatile installation options in the nacelle or at the tower base, ensuring adaptability to various wind turbine configurations.</p>Support and remote service tools
<p>Enhances the converter’s reliability, availability and performance, reducing downtime and lowering LCoE.</p>COMMON APPLICATIONS
Offshore wind, Onshore wind, Small/medium hydro, Tidal, Other renewables