RELIABLE AND HIGH-QUALITY SOLUTIONS TO AUTOMATE AND OPTIMIZE THE TRANSPORTATION OF YOUR GOODS

Optimal material stock handling and goods transportation thanks to just-in-time and accurate goods delivery. Solutions for your entire intralogistics operations, from production to storage processes, fresh goods, and temperature-controlled environments. Easily traceable and scalable systems that can quickly and efficiently react to promotions and customer demands.

KEY BENEFITS

99.9% Traceability on goods movement

Up to 24% faster time to market

Up to 19% reduction in operating costs

How we helped Pimad-Grupo Bimbo to optimize storage space

Challenge: Efficient transportation of finished products and storage optimization.

Solution:
 Supply of 2 stacker AMRs with laser guidance and automatic battery interchange system and a WMS.

ABB’s AMRs are equipped with long forks that can transport up to four pallets at once, reducing journeys and maximizing installation efficiency. They automate the flow of finished products from wrapper machines to the warehouse, ensuring accurate ground-level storage and better space utilization. At the same time, they feed empty pallets to the line to keep goods moving without interruption, supporting optimized operations and just-in-time delivery. The solution integrates a warehouse management system to maintain full traceability of storage locations, while communicating with both the plant’s ERP and end-of-line equipment to generate and execute orders reliably. With ABB’s monitoring systems, operators can track AMR operations and system status in real time for complete visibility and control.

Download customer story

RELATED CONTENT

Robotics in Food industry: appetite for growth

Download now

The new Food and Beverage industry

Download now