A NEW GENERATION OF ROBOT CONTROLLERS

Bundling more value than any other robotic controller, OmniCore delivers on our hallmark promise of robust motion control and safety while integrating top-tier cyber security, connectivity, and integrated sensor and AI processing.

 

The OmniCore platform stands out for its capacity to enable motion, force, and sensor applications, all out of a single unified system. OmniCore delivers the full value provided by the ABB Robotics hardware and software portfolio in any combination, offering boundless potential for customer innovation and value creation. With its unprecedented pairing of accuracy and speed to robotics motion control, for efficient operations.

KEY BENEFITS

Highest productivity and quality

Robots achieve class-leading motion control with path accuracies down to 0.6mm, even with multiple robots running at highest speeds of up to 1600mm/s

Unmatched scalability

OmniCore™ powers the widest range of robots and manipulators on the market with the biggest range of 5 controllers that runs on the same platform

Commitment to sustainability

Featuring built-in power back into the grid and re-generation technology to achieve up to 20% energy savings compared to its predecessor

Easy-to-integrate

All major communication protocols integrated in one controller platform, accelerating commissioning time from weeks to days. Leading number of pre-engineered application software tools and over 1000 features

Cyber security and full traceability

Built-in cyber security and traceability features allow businesses to increase quality and productivity by reducing downtimes

Safety

OmniCore™ complies with future safety standards and includes up to 100 different safety configurations to meet the needs of different use cases 

Future- proof

Designed for easy integration of market-leading computing power, enabling AI, Cloud, and advanced vision systems

IMAGE GALLERY

AUTOMATING ANY IMAGINABLE APPLICATIONS

OmniCore works with all major robotics communication protocols, allowing simple integration of sensors, cameras, conveyors, track motions, and other peripherals. OmniCore enables the concurrent, high-speed, and high-accuracy control of external devices, such as spot-welders, paint heads, or glue dispensers, and robot motion. This facilitates very precise applications such as high-path-accuracy arc welding, spot welding, mobile phone display assembly, dispensing, gluing, laser cutting, as well as material handling, machine tending, picking & packaging, and palletizing.

OMNICORE™ CALCULATOR - THE PROOF IS IN THE NUMBERS

Find out how much energy you could save with ABB robots powered by OmniCore. Fill in the main operational details and the calculator will estimate how much energy you could save.

OMNICORE WEBINAR SERIES

Join us for a series of webinars to discuss how OmniCore is taking robotic automation to new heights. In each session, we’ll discuss the features and functionalities that are delivering value.

BENEFITS OF FLEXPENDANT

  • Develop personalized operator interfaces for the FlexPendant.
  • Create tailored solutions for customized function packages.
  • Design your own icon on the FlexPendant.
  • Access key features using the multi-touch display.
  • Unplug during operation and share among several robots (Hot swappable).

RELATED CONTENT

ISO 10218 Is Changing. What does it mean for you?

Watch this on-demand webinar for an update on the new ISO 10218 Robot Safety standards and learn about the business impact of these changes.

How energy-efficient robotics changes the game for manufacturing

Energy consumption is the largest cost factor in robotics-driven production. Traditional robot controllers not only consume more power, they also require more cooling. The game changer - A controller platform that not only uses less energy, but also feeds energy back into the grid.

VIDEOS