COMPLEX WELDING AT THE TOUCH OF A BUTTON

Robotic welding is now within everyone’s reach with the revolutionary Cobot Arc Welding Package – an easy-to-use solution that empowers first-time robot users to create high-quality welding without the need for in-depth knowledge of robot programming.
 

Fitted on ABB’s award-winning GoFa™ Cobot, the Cobot Arc Welding Package is the first of its kind to enable users to program a robot without using a teach pendant. With the Easy Teach Device, users can automatically generate the programming code by simply guiding the robot’s arm along the welding path.

 

With the ability to cut down programming time by about 70 percent, the Cobot Arc Welding Package is a game changer for the global welding market.

KEY BENEFITS

Weld Easy 

No code programming enables first-time robot users to weld without needing specific robotic skills

Weld Faster

Create welding sequences in less than 30 seconds, saving up to 70 percent of programming time with the auto-generated programming feature of the Easy Teach Device

Weld with Quality 

GoFa’s unmatched position accuracy and industrial-grade welding software ensure high-quality output, every time

Upskill your Workforce

Empower manual welders to easily automate simple weld jobs and focus on more value-added work

Simplify operations

All major operations are achieved with the easy-to-use device on the robot arm, making it simple and intuitive to use

Easy to buy

ABB is a single source for all major components incl. package, robot, gripper, and software, making it easy for anyone to buy and set up the device

TECHNICAL DATA

Width & Depth 88 mm

Height 95 mm*

* max distance between the upper part of the case and the lower part of the flange.

Weight 670g

WHAT’S IN THE PACKAGE?

Easy Teach Device

The Easy Teach Device is a revolutionary hardware interface between the robot and users, enabling complete non-robot

experts to effortlessly program welding sequences without the need to interact with the FlexPendant. The Easy Teach

Device can be installed on the CRB 15000- GoFa), creating a truly collaborative welding experience for all users.

Components in the package

Welding Protective Cover axis 4, 5 and 6

 

Wires and cables

 

Screws and reference pins

 

Add-in software

 

User manual and training videos

RELATED OFFERING

GoFa™ CRB 15000

Go faster. Go further than ever. GoFa's class-leading speed, safety, and ease of use will take your business to the next level.

Arc Welding

ABB will provide you with the right welding solution that meets your specifications, no matter what your challenges are.

VIDEOS