POWERFUL THRUARC TRACKING SENSOR BASED ON PATENTED TECHNOLOGY AND DESIGNED FOR ABB ROBOTIC WELDING SYSTEMS.

Weldguide IV provides tracking functionality by reading the true impedance values close to the arc at 25 kHz then guides the robot to the correct path. Weldguide IV is designed to track difficult welding joint variations resulting from cast components or other pre-process problems.

KEY BENEFITS

Easy mounting on welding cables

MultiMove functionality with up to two Weldguide IV units connected to one controller

Visualization of the actual track-log in RobotStudio

Enhanced reliability

TECHNICAL DATA

Torch to height reference voltage 0-80 V

Vertical and horizontal correction 0.01 mm

Minimum weave width 1.5 x

wire diameter