ADVANCED ROLLER HEMMING TOOL FOR CLOSURES OF A BODY SHOP
The roller hemming principle offers considerable benefits to the customer such as lower investment cost and maintenance cost that alternative hemming solutions.
KEY BENEFITS
Robust design
The robust design has the ability to control the hemming pressure along entire flange length and is less sensitive to flange angle and flange length variations.Better reach and easier programming
A library of roller tips and careful designed tool shape allows better reach and easier programming.Cost savings and reduced downtimes
The hemming path can be programmed offline in RobotStudio. This reduces the on-site programming and trial-out time during commissioning.Support for wheel-house hemming
The ABB hemming tool is capable of hemming doors, hoods, deck-lids, tail gates, fender or sun roofs. It is also unique is that it is capable of wheel-house hemming.TECHNICAL DATA