THREE FLEXIBLE DRESSPACK SOLUTIONS FOR EVERY MATERIAL HANDLING NEED

ABB offers three levels of dress pack solutions for Material Handling, as there is a big span between the need of flexibility from different users.

 

The different DressPack solutions have a number of features in common - compact solution, common parts, easy to maintain and possible to simulate. High signal capacity incl. support of field buses.

 

The module based design with upper arm and lower arm systems has proven successful and user friendly. CAD models are available for all DressPack packages.

RELATED OFFERING

IRB 57X0 series

ABB is expanding its large-size robot portfolio with the IRB 5710 and IRB 5720 offering faster, more robust, and accurate performance. 

IRB 6650S

Payload: 125-200 kg. Reach: 3.0, 3.5 m.

 

The IRB 6650S is the shelf robot form of the Power Robot family which offers a unique working envelope. It is capable of a full vertical and horizontal stroke motion, as well as an increased forward and downward reach. 

IRB 67X0 series

ABB Robotics is expanding its large robot offering with four new models and 22 variants offering more choice increased coverage and greater performance. The next generation models include the IRB 6710, IRB 6720, IRB 6730 and IRB 6740, suitable for payloads ranging from 150kg to 310kg, with a reach from 2.5m to 3.2m, offering customers greater choice and significant performance and energy efficiency improvements.

IRB 77X0 series

The IRB 7710 and IRB 7720 have a heightened focus on efficient modular design.  They offer energy savings of up to 30%1, while delivering world-class performance and quality. They include 16 variants with payloads ranging from 280kg to 620kg.  The robots were developed in response to customer demands for enhanced flexibility and sustainable production. 

IRB 8700

Payload: 550-800 kg Reach: 3.5, 4.2 m

 

The IRB 8700 is ABB’s 8th generation of heavy payload, high performance industrial robots. With a focus on high production capacity, compact design, simple service, and low maintenance cost, the IRB 8700 offers a general purpose robot with the handling capacity and sustainability to meet even your heaviest demands.