THIS TYPE OF DRESSPACK CREATES FLEXIBILITY FOR TODAY’S AND TOMORROW’S PRODUCTION DEMANDS

The Integrated DressPack is intended for production where there are high demands on flexibility and accessibility. For operations with many complex wrist movements and where the need for flexibility in changing products is high. The solution supports full simulation possibilities. It is available for large robots.

 

The robot has its process cables routed inside the upper arm and along the robot wrist. The cables follow every motion of the robot arm, instead of coming into swing in irregular patterns.

 

Swinging cables can wear fast. When routed inside and along the upper arm, the cables are firmly in place during robot operation, which results in reduced wear. They are also protected from weld spatters, heat and collisions. So, the service life is substantially increased to 4-6 years in 3-shift operation, compared to 1-2 years for an external DressPack. This gives an important advantage in higher uptime and lower costs for maintenance.

KEY BENEFITS

Fully predictable movements and behaviour with off-line programming

Modular solution means dressing can be changed very fast

Standardization and optimization means no tweaking of robots needed to maximize performance

Substantially improved life of cables and hosing

TECHNICAL DATA

Number of wires 4

for power feeding

Number of signals 13

with twisted pair and separate shielding

Number of media hoses 1

for air or water

RELATED OFFERING

IRB 6650S

Payload: 125-200 kg. Reach: 3.0, 3.5 m.

 

The IRB 6650S is the shelf robot form of the Power Robot family which offers a unique working envelope. It is capable of a full vertical and horizontal stroke motion, as well as an increased forward and downward reach. 

IRB 7710

Payload: 280-500 kg Reach: 2.85-3.5 m

 

The IRB 7710 and IRB 7720 have a heightened focus on efficient modular design.  They offer energy savings of up to 30%, while delivering world-class performance and quality. They include 16 variants with payloads ranging from 280kg to 620kg.

IRB 7720

Payload: 400-620 kg Reach: 2.9-3.5 m

 

The IRB 7710 and IRB 7720 have a heightened focus on efficient modular design. They offer energy savings of up to 30%, while delivering world-class performance and quality. They include 16 variants with payloads ranging from 280kg to 620kg

IRB 8700

Payload: 550-800 kg Reach: 3.5, 4.2 m

 

The IRB 8700 is ABB’s 8th generation of heavy payload, high performance industrial robots. With a focus on high production capacity, compact design, simple service, and low maintenance cost, the IRB 8700 offers a general purpose robot with the handling capacity and sustainability to meet even your heaviest demands.

VIDEOS