DESIGNED FOR PRECISION AND FLEXIBILITY

Our 2K mixers have a modular design and features high flexibility in number of colors and catalysts. The 2K mixer is available in combination with 1 or 2 catalysts with or without dump.

 

The 2K mixer is mounted on a DIN rail, making it easy to expand without adding mounting holes. 

These are our standard models:

  • 1 color + 1 catalyst
  • 1 color w/dump + 1 catalyst
  • 2 colors + 1 catalyst
  • 2 colors + 2 catalysts
  • 2 colors w/dump + 1 catalyst
  • 2 colors w/dump + 2 catalysts w/dump

The standard models have 24 mixing elements. Please contact your ABB sales office if you need more colors or mixing elements. 

FAST COLOR CHANGE

ABB's 2K mixers are specifically designed for fast color change. The internal bores of the 2K mixers have no "dead ends", reducing the cleaning cycle to a minimum. Check valves are separating the "valve area" for catalyst and color, eliminating hardening and growth of mixed material in this section.

 

For models with 2 colors or catalysts, the dump line gives the opportunity to load the next color while painting. this reduces the color change time to a minimum when the supply line is long. 

 

Easy maintenance

There are no movable parts in the 2K mixer itself. The only wearing parts are the 2/2 fluid valve and the mixing elements. Since the fluid valve is modular, it can be taken out easily for maintenance - without disconnecting any fluid hoses. Mounted on a DIN rail the 2K mixer is easy to remove for maintenance.

KEY BENEFITS

Flexible design

Fast color change

Easy installation

Easy maintenance

TECHNICAL DATA

Fluid pressure 2-4 bar

Recommended operating fluid pressure

Fluid temperature 60 °C

Maximum allowable fluid temperature

Accuracy ± 2%