VISION-GUIDED ROBOTICS FOR USE BY ANY INDUSTRY

Vision-Guided Robotics for any industry

ABB’s vision system is a breakthrough in machine vision, combining smart industrial cameras, advanced optics, and fast image capture in a compact IP67-rated design. It can power and control external lighting, offers ample I/O capacity, and includes over 50 ready-to-use vision tools for product localization, inspection, and traceability. The intuitive interface shortens engineering time, making it easy for both first-time and advanced users to deploy solutions quickly across a wide range of applications.

 

Seamless robot integration

Fully integrated with RobotStudio®, ABB’s widely used offline 3D programming tool, the vision system communicates effortlessly with both robot and camera. Predefined camera-to-robot tasks can be installed with a single click, cutting programming time and reducing errors. With ready-made components for programming both the robot and vision system, ABB delivers unmatched speed, accuracy, and flexibility for vision-guided automation.

INTEGRATED VISION PROCESS

1. RobotStudio is a graphical programming environment that allows robots and vision system to be programmed offline.

 

2. The Vision system to locate, inspect and guide parts. It perform tasks that are practically impossible for people to do reliably and consistently.

 

3. ABB’s FlexPendant operator device with an intuitive graphical user interface that is fully customizable to the user’s requirements.

TECHNICAL DATA

Lens type C-mount

Protection category IP 67

CAMERA SPECIFICATION

0.5 Medium Resolution

800 × 600

1.3 High Resolution

1280 × 1024

2 MegaPixel

1600 × 1200

5 MegaPixel

2448 × 2048

VIDEOS